The clamping bores of the T-angle connector clamps GN 193 are not machined and designed for construction tubes GN 990 or DIN 2391, DIN 2395 and DIN 2462.
The versions with square bores are also suitable for use wth profile systems.
At the screw locations z, the socket cap screws reduce the bore cross-section for clamping.
For clamping without tools, the socket cap screws can be replaced by the adjustable levers GN 911 listed in the table as accessories.
Specification
Body
Aluminum
Powder coated Black, RAL 9005, textured finishSW
Plain finish, Matte shot-blasted finishBL
Socket cap screws DIN 912
Stainless steel AISI 304
Hex nuts DIN 985
Stainless steel AISI 304
Self-locking via polyamide ring
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.948 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.