Part Options / Table
Identification no.
2 With stainless steel socket cap screw DIN 912
Show / Hide columns
Metric
d1
Bore
for clamping Ø d2
Bore
for sensor b
Swivel
width d3 k l1 l2 m t z
Screw
location for
screw size Accessory
Recom. lever
GN 911 for z
l3
B 12
B 14
B 15
B 16
B 18
B 12
B 18
0.98
1.06
0.98
2.52
0.98
1.16
0.43
M6-20
1.77
2.48
B 12 B 12 B 18 0.98 1.06 0.98 2.52 0.98 1.16 0.43 M6-20 1.77 2.48
B 14 B 12 B 18 0.98 1.06 0.98 2.52 0.98 1.16 0.43 M6-20 1.77 2.48
B 15 B 12 B 18 0.98 1.06 0.98 2.52 0.98 1.16 0.43 M6-20 1.77 2.48
B 16 B 12 B 18 0.98 1.06 0.98 2.52 0.98 1.16 0.43 M6-20 1.77 2.48
B 18 B 12 B 18 0.98 1.06 0.98 2.52 0.98 1.16 0.43 M6-20 1.77 2.48
Filter combination produces no result.
Build & Price
3D Product Configurator
Bore d1
Bore d2
Identification no.
Finish
Bore d1
Bore d2
Identification no.
Finish
Selected Part
Part Number
Total US Dollars (net)
$30.75
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 9 $30.75
10 24 $28.19
25 49 $25.63
≥ 50 $23.06
Prop 65: Not compliant
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS (R estriction o f (the use of certain) h azardous s ubstances)).
Weight: 0.130 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
- Select CAD data format -
PART2cad Creo Elements/Direct Modeling (
PART2cad Inventor
PART2cad Solid Edge
PART2cad SolidWorks
PART2cad Unigraphics NX
glTF (GLB)
USDZ
3D Studio MAX
AutoCAD >=V14
Catia (Macro)>=V5
Catia >=V5
Catia IUA V4
Creo Elements/Direct Modeling >=17.0
Creo Parametric 5
Creo Parametric 6
Creo Parametric 7
Creo Parametric 8
DWG AUTOCAD VERSION 2004 - 2006
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
IGES
Inventor 2020
Inventor 2021
Inventor 2022
Inventor 2023
Inventor 2024
Mechanical Desktop >=V5
NX >=12
One Space Modeling >=2007
Parasolid Binary V15
Parasolid Text V15
PDF 3D 7.01
PDF Datasheet
SAT 7.0
Solid Edge 2019
Solid Edge 2020
Solid Edge 2021
Solid Edge 2022
Solid Edge 2023
SolidWorks (Macro) >=2001+
SolidWorks >=2015
STEP AP203
STEP AP214
STL
Trimble Sketchup
BMP (2D View)
DWG AUTOCAD VERSION 2007 - 2009
DWG AUTOCAD VERSION 2010 - 2012
DWG AUTOCAD VERSION 2013
DXF AUTOCAD VERSION >= 2013
DXF AUTOCAD VERSION 2004 - 2006
DXF AUTOCAD VERSION 2010 - 2012
SVG
TIFF (2D View)
CAD Download Tutorial
VIDEO
About CAD Downloads