T0 | Without button |
T1 | With 1 button |
T2 | With 2 buttons |
1 | Without emergency stop |
2 | With emergency stop |
Length l ±0.01 | d | b1 | b2 | h1 | h2 | t min. |
---|---|---|---|---|---|---|
7.87 | M 8 | 1.06 | 0.67 | 2.01 | 2.68 | 0.59 |
11.81 | M 8 | 1.06 | 0.67 | 2.01 | 2.68 | 0.59 |
The tubular handles have the CE marking, low voltage guideline 2014 / 35 / EU |
|||||||||||
Emergency stop |
2-channel, normally closed contact |
|
|||||||||
1st button with 2 LED |
Changeover contact |
|
|||||||||
1st button with 2 LED |
LED, red and green |
|
|||||||||
2nd button |
Normally open contact |
|
|||||||||
Contact termination, pin configuration |
Plug M12x1, 12-pole |
|
|||||||||
Switching voltage / switching current |
max. 24 V DC / max. 0.5 A |
||||||||||
Operating voltage (LEDs) |
24 V DC ±15% / 10 mA |
||||||||||
Protection class |
Identification no. 1: IP 67 (in screwed condition) |
||||||||||
Button color |
For each button a set of caps is included in the colors red, green, blue |
Emergency stop |
1-channel |
|
|||||||||
Number of buttons > 2 Button optional with |
Normally open contact |
|
|||||||||
Number of buttons > 2 Button optional with |
Normally closed contact |
|
|||||||||
Number of buttons > 2 Button optional with |
Changeover contact |
|
|||||||||
Button with labeling area |
|
Min | Max | Price |
---|---|---|
1 | 4 | $585.13 |
5 | 9 | $536.37 |
10 | 24 | $487.61 |
≥ 25 | $438.84 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351