GN 423 Rack Handles Aluminum Handle Bar / Plastic Handle Legs, for 19" Rack and Enclosure Layout

Rack Handles GN 423: Aluminum Handle Bar / Plastic Handle Legs, for 19" Rack and Enclosure Layout
Type: B - Mounting from the operator's side
Finish: ELS - Anodized, natural color / handle shanks black, matte finish
With-IF-Award-Icon

Product description

The dimensions of rack handles GN 423 have been designed to accommodate a 19" rack and enclosure layout.

The values of the Rack Unit height RU given in the table refer to the height of the equipment, defined as 1U, 2U, 3U, etc.

Tube and handle legs are joined by lightly pressing the legs into the tube, with the result that special lengths are easy to achieve.

Thanks to the included mounting screws, these rack handles can be easily and economically installed.

Specification

Handle bar
Aluminum

  • Anodized finish, natural colorELSELS
    Handle legs black, matte finish
  • Anodized finish, natural colorELGELG
    Handle legs light gray, matte finish
  • Anodized finish, blackESSESS
    Handle legs black, matte finish

Handle legs
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Operating temperature up to 266 °F (130 °C)

Self-tapping screws ISO 7049 (Type A)
Steel, zinc plated ST4.8-19


Fastening set (Type B)

  • Socket cap screws ISO 4762-M5-45
    Steel, zinc plated, black finish
  • Flange nuts DIN 1661-M5
    Steel, zinc plated, blue passivated finish

RoHS

Hide technical drawing
GN 423 Aluminum Rack Handles, Plastic Handle Legs, for 19" Rack and Enclosure Layout sketch

Part Options / Table

Type

AMounting from the back (self-tapping screws)
BMounting from the operator's side
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
b1l1b2d1d2d3h1h2l2l3 max.l4 min.l5 max.l6sRU
0.472.170.49M 50.170.491.571.362.660.200.550.200.410.352
0.473.460.49M 50.170.491.571.363.960.200.550.200.410.353
0.473.940.49M 50.170.491.571.364.430.200.550.200.410.353
0.474.720.49M 50.170.491.571.365.220.200.550.200.410.354
0.477.090.49M 50.170.491.571.367.580.200.550.200.410.355
0.479.250.49M 50.170.491.571.369.740.200.550.200.410.356

Build & Price

Handle width b1
Length l1
Type


Finish
Anodized, natural color / handle shanks light gray, matte finish
Anodized, natural color / handle shanks black, matte finish
Anodized, black / handle shanks black, matte finish
Handle width b1
Length l1
Type


Finish
Anodized, natural color / handle shanks light gray, matte finish
Anodized, natural color / handle shanks black, matte finish
Anodized, black / handle shanks black, matte finish

Selected Part

Total (net)
US$10.18
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$10.18
100249US$9.33
250499US$8.48
≥ 500US$7.63
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 423-12-55-A-ELSGN 423-12-55-B-ELSGN 423-12-55-A-ESSGN 423-12-55-B-ESSGN 423-12-55-A-ELGGN 423-12-55-B-ELGGN 423-12-88-A-ELSGN 423-12-88-B-ELSGN 423-12-88-A-ESSGN 423-12-88-B-ESSGN 423-12-88-A-ELGGN 423-12-88-B-ELGGN 423-12-100-A-ELSGN 423-12-100-B-ELSGN 423-12-100-A-ESSGN 423-12-100-B-ESSGN 423-12-100-A-ELGGN 423-12-100-B-ELGGN 423-12-120-A-ELSGN 423-12-120-B-ELSGN 423-12-120-A-ESSGN 423-12-120-B-ESSGN 423-12-120-A-ELGGN 423-12-120-B-ELGGN 423-12-180-A-ELSGN 423-12-180-B-ELSGN 423-12-180-A-ESSGN 423-12-180-B-ESSGN 423-12-180-A-ELGGN 423-12-180-B-ELGGN 423-12-235-A-ELSGN 423-12-235-B-ELSGN 423-12-235-A-ESSGN 423-12-235-B-ESSGN 423-12-235-A-ELGGN 423-12-235-B-ELG

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback