GN 474.2 Rail Mounting Clamps Aluminum, Splittable, with Cross / Parallel Bore

Rail Mounting Clamps GN 474.2: Aluminum, Splittable, with Cross / Parallel Bore
Type: Q - With cross bore
Finish: MT - Matte, tumbled finish

Product description

Rail mounting clamps GN 474.2 connect tubes and rods in parallel or at right angles. They are used for applications such as side guides, where the mounting clamps must not protrude to the side.

In addition, the split clamping point permits subsequent insertion of the mounting clamp into an existing structure and simplifies installation when axial insertion is not possible, such as due to curves.

The sizes with square s also allow the clamping of square rods/tubes.

The standard clamping screw is a socket cap screw with hexagonal socket ISO 4762. It can be replaced by an adjustable lever kit GN 511 (for part number, see table of dimensions).

Specification

Mounting clamp
Aluminum

  • Matte, tumbled finishMT
  • Anodized finish, blackELS

Socket cap screws ISO 4762
Stainless steel


Dowel pin ISO 2338
Stainless steel


RoHS

Accessory

Adjustable Lever Kits GN 511
Round Rods / Tubes GN 480.1

Hide technical drawing
GN 474.2 Aluminum Rail Mounting Clamps, Splittable, with Cross / Parallel Bore sketch

Part Options / Table

Type

QWith cross bore
PWith parallel bore
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Bore for
shaft tol. h11
d2
Bore for
shaft tol. h11
d3
Clamping thread
kl1l2l3l4ms
Square
Adjustable lever
kit for d3
B 8B 8M 40.631.181.630.100.511.02-GN 511-M4-16
B 10B 10M 50.791.381.910.120.611.180.31GN 511-M5-20
B 12B 12M 50.791.502.050.140.651.260.39GN 511-M5-20
B 15B 15M 60.981.872.540.170.791.570.47GN 511-M6-25
B 16B 16M 60.981.972.630.190.791.65-GN 511-M6-25
B 20B 20M 61.182.282.990.240.871.890.63GN 511-M6-30

Build & Price

Bore d1
Bore d2
Type


Finish
Bore d1
Bore d2
Type


Finish

Selected Part

Total (net)
US$40.46
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$40.46
1024US$37.09
2549US$33.72
≥ 50US$30.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 474.2-B8-B8-Q-MTGN 474.2-B8-B8-Q-ELSGN 474.2-B8-B8-P-MTGN 474.2-B8-B8-P-ELSGN 474.2-B10-B10-Q-MTGN 474.2-B10-B10-Q-ELSGN 474.2-B10-B10-P-MTGN 474.2-B10-B10-P-ELSGN 474.2-B12-B12-Q-MTGN 474.2-B12-B12-Q-ELSGN 474.2-B12-B12-P-MTGN 474.2-B12-B12-P-ELSGN 474.2-B15-B15-Q-MTGN 474.2-B15-B15-Q-ELSGN 474.2-B15-B15-P-MTGN 474.2-B15-B15-P-ELSGN 474.2-B16-B16-Q-MTGN 474.2-B16-B16-Q-ELSGN 474.2-B16-B16-P-MTGN 474.2-B16-B16-P-ELSGN 474.2-B20-B20-Q-MTGN 474.2-B20-B20-Q-ELSGN 474.2-B20-B20-P-MTGN 474.2-B20-B20-P-ELS

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback