GN 612 Cam Action Indexing Plungers Steel, Lock-Out

Photo

GN 612 Steel Cam Action Indexing Plungers, Lock-Out Form: AK - Without plastic sleeve, with lock nut
Form: AK - Without plastic sleeve, with lock nut
GN 612 Steel Cam Action Indexing Plungers, Lock-Out Form: AK - Without plastic sleeve, with lock nut GN 612 Steel Cam Action Indexing Plungers, Lock-Out Form: A - Without plastic sleeve, without lock nut GN 612 Steel Cam Action Indexing Plungers, Lock-Out Form: B - With plastic sleeve, without lock nut GN 612 Steel Cam Action Indexing Plungers, Lock-Out Form: BK - With plastic sleeve, with lock nut

Product description

Information

Cam action indexing plungers GN 612 are best utilized in applications where the pin may need to be retracted periodically. By rotating the lever arm 180° the plunger pin is withdrawn. The notch allows for safe positioning while the plunger pin is held in the retracted position.

The grooved lever arm provides the user with a better grip when operating the mechanism. In addition, the snap-on plastic ribbed sleeve offers a more aesthetically pleasing and comfortable finger grip.

Specification

Threaded body / lever arm
Steel, blackened finish


Plunger pin
Steel, nitrided


Spring
Stainless steel AISI 301


Sleeve
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish

Lock nut

  • Inch size
    ANSI/ASME B18.2.2
    Steel, blackened finish
  • Metric size
    DIN 439 B / ISO 8675
    Steel, blackened finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 612 Steel Cam Action Indexing Plungers, Lock-Out sketch

Part Options / Table

Type

AWithout plastic sleeve, without lock nut
BWith plastic sleeve, without lock nut
AKWithout plastic sleeve, with lock nut
BKWith plastic sleeve, with lock nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
d2d3l1l2l3 +0.06l4l5Spring load ≈
Initial

End
0.236-5/8 x 180.632.200.391.181.261.652.47 lbf (11 N)6.52 lbf (29 N)
0.315-5/8 x 180.632.200.391.181.261.652.47 lbf (11 N)6.52 lbf (29 N)
0.315-3/4 x 160.792.720.471.421.462.054.72 lbf (21 N)12.81 lbf (57 N)
0.394-5/8 x 180.632.200.391.181.261.652.47 lbf (11 N)6.52 lbf (29 N)
0.394-3/4 x 160.792.720.471.421.462.054.72 lbf (21 N)12.81 lbf (57 N)
0.472-3/4 x 160.792.720.471.421.462.054.72 lbf (21 N)12.81 lbf (57 N)
* These sizes are only available in Type A and AK
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
d2d3l1l2l3 +0.06l4l5Spring load ≈
Initial

End
0.157*M 10M 10 x 10.391.480.240.750.83-1.57 lbf (7 N)4.50 lbf (20 N)
0.197*M 10M 10 x 10.391.480.240.750.83-1.57 lbf (7 N)4.50 lbf (20 N)
0.197M 12M 12 x 1.50.471.850.311.021.021.261.80 lbf (8 N)4.05 lbf (18 N)
0.236*M 10M 10 x 10.391.480.240.750.83-1.57 lbf (7 N)4.50 lbf (20 N)
0.236M 12M 12 x 1.50.471.850.311.021.021.261.80 lbf (8 N)4.05 lbf (18 N)
0.236M 16M 16 x 1.50.632.200.391.181.261.652.47 lbf (11 N)6.52 lbf (29 N)
0.315M 12M 12 x 1.50.471.850.311.021.021.261.80 lbf (8 N)4.05 lbf (18 N)
0.315M 16M 16 x 1.50.632.200.391.181.261.652.47 lbf (11 N)6.52 lbf (29 N)
0.315M 20M 20 x 1.50.792.720.471.421.462.054.72 lbf (21 N)12.81 lbf (57 N)
0.394M 16M 16 x 1.50.632.200.391.181.261.652.47 lbf (11 N)6.52 lbf (29 N)
0.394M 20M 20 x 1.50.792.720.471.421.462.054.72 lbf (21 N)12.81 lbf (57 N)
0.472M 20M 20 x 1.50.792.720.471.421.462.054.72 lbf (21 N)12.81 lbf (57 N)
* These sizes are only available in Type A and AK

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Fine thread d2

Inch


Metric


Form




Selected Part

Total US Dollars (net)
$21.36
In Stock: 14
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$21.36
100249$19.58
250499$17.80
≥ 500$16.02
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.165 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.