GN 618 Indexing Plungers Steel, Non Lock-Out, Unthreaded Weldable Body

Indexing Plungers GN 618: Steel, Non Lock-Out, Unthreaded Weldable Body
Type: A - With knob

Product description

Indexing plungers GN 618 without thread are for applications where welding or resin bonding is favored.

Type G with threaded stem is for applications where a special knob or attachment is required, or for such cases where the spindle is linked directly to an operating mechanism.

Specification

Body
Steel

  • Weldable
  • Blackened finish

Plunger pin
Steel, hardened


Knob
Plastic, Polyamide (PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

RoHS

Hide technical drawing
GN 618 Steel Indexing Plungers, Non Lock-Out, Unthreaded Weldable Body sketch

Part Options / Table

Type

AWith knob
GWith threaded stud
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001 / +0.0002
d2 -0.002d3d4l1l2l3l4l5Spring load ≈
Initial

End
0.19690.4720.83M 51.770.200.870.240.181.57 lbf (7 N)3.82 lbf (17 N)
0.23620.5510.98M 62.150.241.020.390.312.02 lbf (9 N)5.40 lbf (24 N)
0.31500.7091.22M 82.720.311.340.470.392.47 lbf (11 N)6.74 lbf (30 N)

Build & Price

Pin diameter d1
Type


Pin diameter d1
Type


Selected Part

Total (net)
US$12.41
In Stock: 6
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$12.41
100249US$11.37
250499US$10.34
≥ 500US$9.31
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.066 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 618-5-AGN 618-5-GGN 618-6-AGN 618-6-GGN 618-8-AGN 618-8-G

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback