GN 6341 Washers Steel

Photo

GN 6341 Steel Washers Finish: ZB - Zinc plated, blue passivated finish
Type: B - With bore for countersunk screw
Finish: ZB - Zinc plated, blue passivated finish
Type: B - With bore for countersunk screw
GN 6341 Steel Washers Finish: ZB - Zinc plated, blue passivated finish
Type: B - With bore for countersunk screw GN 6341 Steel Washers Finish: BT - Blackened finish
Type: A - With cylindrical bore GN 6341 Steel Washers Finish: BT - Blackened finish
Type: B - With bore for countersunk screw GN 6341 Steel Washers Finish: ZB - Zinc plated, blue passivated finish
Type: A - With cylindrical bore

Product description

Information

GN 6341 washers are mainly used in mechanical machine and jig construction when DIN 125, DIN 9021 and DIN 6340 washers do not meet the requirements.

In particular, type B for countersunk screws is ideal for solid screw connections with a low construction height.

Specification

SteelST, turned

  • Blackened finishBTBT
  • Zinc plated, blue passivated finishZBZB

RoHS

Technical drawing

3D
Hide technical drawing
GN 6341 Steel Washers sketch

Part Options / Table

Type

AWith cylindrical bore
BWith bore for countersunk screw
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 +0.020/+0.008d2d3s
0.160.390.510.330.10
0.200.510.630.410.12
0.240.590.790.500.16
0.310.791.020.660.20
0.390.981.260.830.26
0.471.181.570.990.30

Build & Price

3D Product Configurator
Material

Inner diameter d1
Outer diameter d2
Type


Finish
BT
ZB

Selected Part

Total US Dollars (net)
$1.23
In Stock: 3
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$1.23
100249$1.13
250499$1.03
≥ 500$0.92
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.002 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.