GN 715 Press-Fit Side Thrust Pins Aluminum

Photo

GN 715 Aluminum Press-Fit Side Thrust Pins Type: SB - Steel thrust pin, with seal
Type: SB - Steel thrust pin, with seal
GN 715 Aluminum Press-Fit Side Thrust Pins Type: SB - Steel thrust pin, with seal GN 715 Aluminum Press-Fit Side Thrust Pins Type: KA - Plastic thrust pin, without seal GN 715 Aluminum Press-Fit Side Thrust Pins Type: KB - Plastic thrust pin, with seal GN 715 Aluminum Press-Fit Side Thrust Pins Type: SA - Steel thrust pin, without seal

Product description

Information

Press-fit side thrust pins GN 715 are versatile and practical elements for holding, positioning and clamping of workpieces.

They eliminate costly alternatives, are space saving and easy to install. The knurled body requires only a hole tolerance of H8.

Version with seal used in applications involving a fluid or liquid.

For easy insertion a suitable installation tool GN 715.1 is available (see table).

Specification

Body
Aluminum, plain finish


Type SA / SB
Thrust pin
Steel

  • Hardened
  • Zinc plated, blue passivated finish

Type KA / KB
Thrust pin
Plastic (Polyacetal POM)


Thrust spring coding

  • Gray: Low thrust force
  • Black: Medium thrust force
  • Silver: High thrust force

Seal
Rubber NBR (Perbunan®)


RoHS

Technical drawing

3D
Hide technical drawing
GN 715 Aluminum Press-Fit Side Thrust Pins sketch

Part Options / Table

Type

SASteel thrust pin, without seal
KAPlastic thrust pin, without seal
SBSteel thrust pin, with seal
KBPlastic thrust pin, with seal
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1Side thrust force F0
Type SA / SB

Type KA / KB
a1a2d2d3 +0.001h
min.
0.122.25 lbf (10 N)4.50 lbf (20 N)8.99 lbf (40 N)2.25 lbf (10 N)0.060.141/40.240.28
0.204.50 lbf (20 N)11.24 lbf (50 N)22.48 lbf (100 N)4.50 lbf (20 N)0.100.227/160.390.47
0.248.99 lbf (40 N)16.86 lbf (75 N)33.72 lbf (150 N)8.99 lbf (40 N)0.120.307/160.390.47
0.3111.24 lbf (50 N)22.48 lbf (100 N)44.96 lbf (200 N)11.24 lbf (50 N)0.160.351/20.470.55
0.3922.48 lbf (100 N)44.96 lbf (200 N)67.44 lbf (300 N)22.48 lbf (100 N)0.200.425/80.630.71
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1l1 -0.04l2l3 -0.04l4wx1x2Part number
installation tool
0.120.280.160.280.160.040.040.03715.1-3
0.200.430.260.450.240.060.070.05715.1-5.6
0.240.430.420.450.390.070.070.06715.1-5.6
0.310.510.550.550.510.100.110.08715.1-8
0.390.670.660.710.630.130.130.11715.1-10
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Side thrust force F0
Type SA / SB

Type KA / KB
a1a2d2d3 +0.001h
min.
0.122.25 lbf (10 N)4.50 lbf (20 N)8.99 lbf (40 N)2.25 lbf (10 N)0.060.1460.240.28
0.204.50 lbf (20 N)11.24 lbf (50 N)22.48 lbf (100 N)4.50 lbf (20 N)0.100.22100.390.47
0.248.99 lbf (40 N)16.86 lbf (75 N)33.72 lbf (150 N)8.99 lbf (40 N)0.120.30100.390.47
0.3111.24 lbf (50 N)22.48 lbf (100 N)44.96 lbf (200 N)11.24 lbf (50 N)0.160.35120.470.55
0.3922.48 lbf (100 N)44.96 lbf (200 N)67.44 lbf (300 N)22.48 lbf (100 N)0.200.42160.630.71
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1l1 -0.04l2l3 -0.04l4wx1x2Part number
installation tool
0.120.280.160.280.160.040.040.03715.1-3
0.200.430.260.450.240.060.070.05715.1-5.6
0.240.430.420.450.390.070.070.06715.1-5.6
0.310.510.550.550.510.100.110.08715.1-8
0.390.670.660.710.630.130.130.11715.1-10

Build & Price

3D Product Configurator
Diameter d1
Diameter d2
Side thrust force F0 in N
Type




Technical and Assembly Instructions

Sketch GN 715 details

w = Movement of thrust pin
F = Side thrustforce in N / Ibf
F0 = Initial thrust
1.1 x F0 = End thrust
a2 - a1 = Clamping range for workpiece
x = Distance centre line – Thrust point at w/2
x1 for highest thrust point (a1)
x2 for lowest thrust point (a2)
l0 = Distance end stop – Bore of side thrust pin
l0 = lm + x
lm = average length of workpiece (lmax + lmin) / 2

For thrust points (workpiece heights) between a1 and a2 a value for x lying between x1 and x2 has to be used (interpolation).

Sketch GN 713 locating pin

By observing the above values the full movement of the side thrust pin will be available to cover the tolerance of the workpiece.

Skizze GN 715 assembly

For inserting the side thrust pins the use of a Installation Tools GN 715.1 installation tool is recommended.

Sketch GN 715 bushing

Eccentric Bushings GN 715.2 eccentric bushings are a tooling accessory for GN 715.

They enable a precise optimum setting of side thrust pins. This allows an adjustment of l0 to accommodate a larger tolerance range on a workpiece, for instance.

Selected Part

Total US Dollars (net)
$4.55
In Stock: 96
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$4.55
5099$4.17
100249$3.80
≥ 250$3.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.001 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.