GN 820.6 Horizontal Acting Toggle Clamps Steel / Stainless Steel, Operating Lever with T-Handle

Horizontal Acting Toggle Clamps GN 820.6: Steel / Stainless Steel, Operating Lever with T-Handle
Type: M - Without lock mechanism, with two flanged washers
Material: ST - Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Horizontal acting toggle clamps GN 820.6 feature a very compact design.

Types ML / MLC are securely locked while in the clamped position to prevent loosening by accident or due to vibrations. The lock can be released by one hand operation.

Specification

Tensioning mechanism

  • SteelST
    • Sheet metal parts
      Case hardening steel C10, zinc plated, blue passivated finish
    • Bearing pins tempered
    • Bearing rivets case-hardened
    • Moving parts lubricated with special grease
  • Stainless steelNI
    • Sheet metal parts AISI 304
    • Bearing pins, bearing rivets AISI 304
    • Moving parts lubricated with special grease

Handle
Plastic
Red, oil resistant


Flanged washers GN 898

  • Steel, zinc plated, blue passivated finish (for ST)
  • Stainless steel AISI 304 (for NI)

Spindle assembly GN 708.1 (Type MC / MLC)

  • Steel, zinc plated, blue passivated finish (for ST)
  • Stainless steel AISI 304 (for NI)
  • Spindle tip
    • 85 Shore A
    • Type A (flat pressure area)

RoHS

Accessory

GN 801 Clamp Mounts
GN 801.1 Clamping Arm Extenders
GN 801.2 Clamping Arm Extenders
GN 804 Toggle Clamp Spindle Assemblies
GN 807 Toggle Clamp Spindle Assemblies
GN 807 Toggle Clamp Spindle Assemblies
GN 708.1 Toggle Clamp Spindle Assemblies (with rubber pressure pad)
GN 708.1 Toggle Clamp Spindle Assemblies
GN 802 Toggle Clamp Spindle Assemblies
GN 903 Toggle Clamp Spindle Assemblies
GN 903 Toggle Clamp Spindle Assemblies (Stainless Steel)

Hide technical drawing
GN 820.6 Steel / Stainless Steel Horizontal Acting Toggle Clamps, Operating Lever with T-Handle sketch

Part Options / Table

Type

MWithout lock mechanism, with two flanged washers
MCWithout lock mechanism, with two flanged washers and clamping screw GN 708.1
MLWith lock mechanism, with two flanged washers
MLCWith lock mechanism, with two flanged washers and clamping screw GN 708.1
Show / Hide columns

Metric

SizeFH
Holding capacity
a ≈b1b2b3d1d2h1 ≈h2h3h4 ≈
80202 lbf (900 N)0.391.021.020.22M 50.181.810.710.350.65
140292 lbf (1300 N)0.671.731.730.33M 80.262.721.020.591.02
250540 lbf (2400 N)0.942.522.520.41M 100.343.781.340.791.38
Show / Hide columns
Sizeh5 ≈l1 ≈l2l3 ≈l4m1m2m3rsw ≈
Adjustable range
800.132.241.221.281.770.530.610.651.500.080.69
1400.103.781.932.072.680.911.021.162.460.100.94
2500.245.162.642.863.031.381.481.523.500.120.83

Build & Price

Size
Type




Material


Size
Type




Material


Selected Part

Total (net)
US$20.29
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$20.29
2549US$18.60
5099US$16.91
≥ 100US$15.22
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.147 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 820.6-80-M-STGN 820.6-80-M-NIGN 820.6-80-MC-STGN 820.6-80-MC-NIGN 820.6-80-ML-STGN 820.6-80-ML-NIGN 820.6-80-MLC-STGN 820.6-80-MLC-NIGN 820.6-140-M-STGN 820.6-140-M-NIGN 820.6-140-MC-STGN 820.6-140-MC-NIGN 820.6-140-ML-STGN 820.6-140-ML-NIGN 820.6-140-MLC-STGN 820.6-140-MLC-NIGN 820.6-250-M-STGN 820.6-250-M-NIGN 820.6-250-MC-STGN 820.6-250-MC-NIGN 820.6-250-ML-STGN 820.6-250-ML-NIGN 820.6-250-MLC-STGN 820.6-250-MLC-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback