GN 876 Pneumatic Swing Clamps Aluminum, Threaded Body Style

Pneumatic Swing Clamps GN 876: Aluminum, Threaded Body Style
Type: AC - Clamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly

Product description

Pneumatic swing clamps GN 876 are used when the clamping point for inserting and removing the workpiece must be freely accessible on top.

The design allows especially space-saving mounting. The height of the swing clamp can be adjusted via the screw-in thread.

During the clamping action, the arm is first swiveled by 90° and lowered, followed by the linear tensioning motion. The workpiece clamping must take place within the clamping stroke.

The angle orientation of the clamping arm can be set arbitrarily during mounting on the swing clamp. When tightening the screw, the piston rod must not experience any torque. The clamping arm must therefore be held to prevent twisting.

Specification

Pneumatic swing clamp
Aluminum

  • Hard anodized
  • Wear-resistant surface
  • Double-action air cylinder
    Max. pressure 6 bar

Socket cap screw ISO 4762
Steel
Zinc plated, blue passivated finsih


Washer ISO 7092
Steel
Zinc plated, blue passivated finsih


Flanged washers GN 898 for type A / AC
Steel
Zinc plated, blue passivated finsih


Spindle Assembly GN 708.1 for type AC

  • Steel zinc plated, blue passivated finsih
  • Thrust pad
    Chloroprene rubber (CR)
    • Hardness 85 Shore A ≈
    • Vulcanized
    • Black
    • Type A (flat pressure area)

RoHS

Accessory

GN 875.2 Clamping Arms
GN 875.3 Clamping Arms
GN 875.4 Adapter Flanges
GN 876.1 Threaded Flanges
DIN 70852 Slotted Spanner Nuts

Hide technical drawing
GN 876 Aluminum Pneumatic Swing Clamps, Threaded Body Style sketch

Part Options / Table

Coding

LSwiveling left
RSwiveling right

Type

AClamping arm with slotted hole and two flanged washers
ACClamping arm with slotted hole, with two flanged washers and GN 708.1 spindle assembly
BClamping arm with threaded hole
FAdapter flange
NWithout clamping arm
Show / Hide columns

Metric

Size
(Piston Ø)
d1FS
Clamping
force at 6 bar
ab1b2b3d2d3
Supply
port
d4d5d6h1h2 ≈
Clamped
h3 ≈
Unclamped
Type A,
Type AC


Type B


Type F
250.5538.22 lbf (170 N)0.790.440.710.98M 40 x 1.5M 5M 6M 6M 82.762.915.044.805.00
320.6360.70 lbf (270 N)0.980.570.791.18M 50 x 1.5G 1/8M 8M 8M 83.113.275.555.315.59
400.63101 lbf (450 N)0.980.570.791.18M 55 x 1.5G 1/8M 8M 8M 83.273.435.675.555.71
500.79157 lbf (700 N)1.180.690.981.26M 65 x 1.5G 1/8M 10M 8M 103.433.626.146.145.94
630.79247 lbf (1100 N)1.180.690.981.26M 80 x 1.5G 1/8M 10M 8M 103.623.826.386.386.18
Show / Hide columns
Size
(Piston Ø)
d1kl1l2l3l4m1m2m3tw1
Clamping
stroke

Stroke
w2Max.
tightening
torque
in Nm
250.550.351.690.120.632.171.971.971.500.550.551.100.719
320.630.502.130.120.472.682.562.361.770.630.551.180.8318
400.630.562.280.120.472.682.562.761.770.630.551.140.8318
500.790.702.400.120.473.033.353.151.890.630.551.140.7535
630.790.802.520.120.513.033.353.541.890.630.591.180.7535

Build & Price

Size
Diameter d1
Coding


Type





Size
Diameter d1
Coding


Type





Selected Part

Total (net)
US$711.41
In Stock: 3
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$711.41
59US$652.13
1024US$592.85
≥ 25US$533.56
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.668 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 876-25-14-L-AGN 876-25-14-R-AGN 876-25-14-L-ACGN 876-25-14-R-ACGN 876-25-14-L-BGN 876-25-14-R-BGN 876-25-14-L-FGN 876-25-14-R-FGN 876-25-14-L-NGN 876-25-14-R-NGN 876-32-16-L-AGN 876-32-16-R-AGN 876-32-16-L-ACGN 876-32-16-R-ACGN 876-32-16-L-BGN 876-32-16-R-BGN 876-32-16-L-FGN 876-32-16-R-FGN 876-32-16-L-NGN 876-32-16-R-NGN 876-40-16-L-AGN 876-40-16-R-AGN 876-40-16-L-ACGN 876-40-16-R-ACGN 876-40-16-L-BGN 876-40-16-R-BGN 876-40-16-L-FGN 876-40-16-R-FGN 876-40-16-L-NGN 876-40-16-R-NGN 876-50-20-L-AGN 876-50-20-R-AGN 876-50-20-L-ACGN 876-50-20-R-ACGN 876-50-20-L-BGN 876-50-20-R-BGN 876-50-20-L-FGN 876-50-20-R-FGN 876-50-20-L-NGN 876-50-20-R-NGN 876-63-20-L-AGN 876-63-20-R-AGN 876-63-20-L-ACGN 876-63-20-R-ACGN 876-63-20-L-BGN 876-63-20-R-BGN 876-63-20-L-FGN 876-63-20-R-FGN 876-63-20-L-NGN 876-63-20-R-N

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback