EN 518 Tapered Knobs Technopolymer Plastic, Press-On Type, for Positioning Symbols

Photo

EN 518 Technopolymer Plastic Tapered Knobs, Press-On Type, for Positioning Symbols
ELESA original design
code: IH.N

Product description

Information

EN 518 tapered knobs do not require a thread at the shaft. During mounting, easy blows with a soft hammer are sufficient to drive the knob into place, the shaft end should be slightly rounded or chamfered (30°). The knobs sit absolute vibration-tight.

The transparent sight glass allows symbols to be placed underneath.

Once the knob is mounted on the shaft, the symbol is placed into the recess of the separately supplied sight glass and driven home with a soft hammer.

The symbol is fully protected from dirt and liquid by the tight connection between the sight glass and the knob.

EN 517.1 positioning symbols are to be ordered separately.

Specification

Plastic
Technopolymer (Polyamide PA)
  • Temperature resistant up to 194 °F (90 °C)
  • Black, glossy finish

Transparent sight cap with magnifying effect


RoHS compliant

Accessory

Positioning symbols EN 517.1
(printed on self-adhesive foil, color silver-gray / black)

Technical drawing

Hide technical drawing
EN 518 Technopolymer Plastic Tapered Knobs, Press-On Type, for Positioning Symbols sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch | Metric
d1d2
Bore diameter
d3d4
Symbol Ø
ht
1.06B 8.59.791.65.98
1.26B 10.71.981.93.98

Build & Price

Handle diameter d1
Bore diameter d2

Selected Part

Total (net)
$5.38
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts.
MinMaxPrice
199$5.38
100249$4.93
250499$4.48
≥ 500$4.03
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

Quick Download

To download CAD data without creating an account, please enter your e-mail address. Max of 3 CAD downloads per day unless you create an account.

Please enter the code you can find in the picture.



Save as favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

This could also be interesting...