SNSM"SnapLock"™ Leveling MountsStainless Steel, Threaded Stud Type, with Non-Skid Rubber Cap
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Unlike the standard glue-on non-skid elastomer pad, "SnapLock"™ leveling mounts SNSM offer a unique snap-on elastomer cap that gives greater stability to non-skid application requirements. It is especially durable when equipment needs to be moved or repositioned.
The mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.
A coupling nut is not recommended to use for installation. Use a nut or tapped hole of 1 - 1 1/2 times the thread diameter of the threaded stud.
To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
The jam nut is a standard part of the assembly.
Specification
Base Stainless steelNI AISI 303
Threaded stud with ball end
Stainless steel AISI 303