"Anti-Vibe®" anti-vibration leveling mounts AVM swivel 10-15° to all sides of the centerline to adjust to uneven surfaces.
They are used to reduce transmitted vibration for high precision and computerized machinery. By using the mount which has the maximum load range which comes close to the specific weight required for your need, you may reduce 98% of the transmitted vibrations on most machinery.
To insure the proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.
Specification
Base
Steel, yellow zinc plated
Threaded stud
Steel, yellow zinc plated
Hardened
Machined from solid bar
RoHS
On request
For certain minimum quantities, "Anti-Vibe®" leveling mounts in stainless steel
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.