GN 22i Universal Connectors Zinc Die-Cast, for Aluminum Profiles (i-Modular System)

Universal Connectors GN 22i: Zinc Die-Cast, for Aluminum Profiles (i-Modular System)
i-Modular-system

i-Modular System (Item compatible)

Product description

Universal connectors GN 22i fasten aluminum profiles together at right angles and, when used in pairs, secure them against twisting. Only one profile has to be machined.

The connection can be freely positioned and slid along the slot. The anti-twist protection can be easily removed thanks to its predetermined breaking point, allowing installation at any angle relative to the profile slot. If panels are used in the slot, they must be suitably pocketed.

Universal connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Housing
Zinc die-cast, zinc platedZZ


Screw / T-nut
Steel, zinc plated, blue passivated finishSZ


RoHS

Hide technical drawing
GN 22i Zinc Die-Cast Universal Connectors, for Aluminum Profiles (i-Modular System) sketch

Part Options / Table

Type

VWith anti-twist protection

Coding

CWith screw and T-nut
Show / Hide columns

Metric

nBundle
Pieces
d1d2l1l2m +0.02A/F
in mm
t +0.02Tightening torque
in Nm
0.2440.63M 61.000.450.5940.508
0.3140.79M 81.320.610.7950.6325

Build & Price

Slot width n
Type

Coding

Material / Finish (Housing)

Material / Finish (Screw and T-nut)

Bundle (Pieces)
Slot width n
Type

Coding

Material / Finish (Housing)

Material / Finish (Screw and T-nut)

Bundle (Pieces)

Assembly Instructions / Profile Machining

5de53470-ac1d-43c3-9be6-442f909fd61c

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.158 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 22i-6-V-C-ZZSZ-4GN 22i-8-V-C-ZZSZ-4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback