GN 426.2 Cabinet U-Handles Round Aluminum, Mounting from the Operator’s Side

Cabinet U-Handles GN 426.2: Round Aluminum, Mounting from the Operator’s Side
Material: AL - Aluminum
Finish: BL - Plain, tumbled finish
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Cabinet U-handles GN 426.2 are manufactured from a bent aluminum profile.

Specification

AluminumAL

  • Powder coated
    • Black, RAL 9005, textured finishSWSW
    • Silver, RAL 9006, textured finishSRSR
  • Plain, tumbled finishBLBL

RoHS

Hide technical drawing
GN 426.2 Round Aluminum Cabinet U-Handles, Mounting from the Operator’s Side sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1Length ld2h1h2rt ≈
0.797.870.262.681.420.870.35
0.799.840.262.681.420.870.35
0.7911.810.262.681.420.870.35
0.7913.780.262.681.420.870.35
1.109.840.353.071.341.260.43
1.1011.810.353.071.341.260.43
1.1013.780.353.071.341.260.43
1.1015.750.353.071.341.260.43

Build & Price

Material

Handle diameter d1
Length l
Finish
Plain, tumbled finish
Silver
Black
Material

Handle diameter d1
Length l
Finish
Plain, tumbled finish
Silver
Black

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.507 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 426.2-AL-20-200-SWGN 426.2-AL-20-200-SRGN 426.2-AL-20-200-BLGN 426.2-AL-20-250-SWGN 426.2-AL-20-250-SRGN 426.2-AL-20-250-BLGN 426.2-AL-20-300-SWGN 426.2-AL-20-300-SRGN 426.2-AL-20-300-BLGN 426.2-AL-20-350-SWGN 426.2-AL-20-350-SRGN 426.2-AL-20-350-BLGN 426.2-AL-28-250-SWGN 426.2-AL-28-250-SRGN 426.2-AL-28-250-BLGN 426.2-AL-28-300-SWGN 426.2-AL-28-300-SRGN 426.2-AL-28-300-BLGN 426.2-AL-28-350-SWGN 426.2-AL-28-350-SRGN 426.2-AL-28-350-BLGN 426.2-AL-28-400-SWGN 426.2-AL-28-400-SRGN 426.2-AL-28-400-BL

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback