GN 2250 Double Loop Couplings Steel / Stainless Steel, with Set Screw

Double Loop Couplings GN 2250: Steel / Stainless Steel, with Set Screw
Material: ST - Steel
Material (Loop): S - Thermoplastic elastomer (TPE)
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
FDA

FDA compliant

Product description

Double loop couplings GN 2250 connect shafts and compensate for axial, radial and angular misalignment. The special design has a shock and vibration damping effect, insulates connected shafts thermally and electrically and ensures very smooth running.

The stainless steel AISI 316L version is particularly suitable for applications in highly corrosive environments and, due to the FDA compliant material of the double loops, also in food areas.

Specification

SteelST

  • Zinc plated, blue passivated finish
  • Loop
    Thermoplastic elastomer (TPE)S
    • Operating temperature
      -22 °F to 176 °F (-30 °C to +80 °C)
    • Blue
    • Hardness 55 Shore D
  • Set screw DIN 916
    Steel, zinc plated

Stainless steelA4 AISI 316L

  • Plain finish
  • Loop
    Thermoplastic elastomer (TPE),
    FDA compliant materialF
    • Operating temperature
      -22 °F to 176 °F (-30 °C to +80 °C)
    • Blue
    • Hardness 50 Shore D
  • Set screw DIN 916
    Stainless steel

RoHS

Hide technical drawing
GN 2250 Double Loop Couplings, Steel / Stainless Steel, with Set Screw sketch

Part Options / Table

Bore code

BWithout keyway
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1 ±0.04d2 - d3 H8
Recommended
shaft tolerance h7
in mm
d4l1 ±0.08l2l3
1.146-6M 31.140.350.10
1.8910-10M 41.810.510.35
Show / Hide columns
Dimensions in: Inch (change to Metric)
d1 ±0.04Max.
torque
in Nm
Max.
rotational speed
(min-1)
Moment of inertia
in kgm2
Static torsional stiffness
in Nm/rad
Spring rate
in N/mm
Max. shaft offsetRadial
in mm

Axial
in mm

Angular
in º
Max. tightening torque
of the set screws in Nm
ST


A4
1.140.530004.1 x 10-61313± 2± 2± 1010.8
1.89230001.06 x 10-5287± 3± 4± 1211.8

Build & Price

Diameter d1
Bore code

Bore d2 - d3
Material


Material (Loop)


Diameter d1
Bore code

Bore d2 - d3
Material


Material (Loop)


Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.070 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2250-29-B6-6-ST-SGN 2250-29-B6-6-A4-FGN 2250-48-B10-10-ST-SGN 2250-48-B10-10-A4-F

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback