C Hinges Plastic

Hinges  C: Plastic
Type: C - 2x2 bores for countersunk screws

Product description

An economical, yet very durable, substitute for metal hinges.

Specification

Hinge leafs
Plastic

  • Glass fiber reinforced
  • Black, matte finish

Pin
Stainless steel AISI 303


Tapped inserts
Brass, molded-in


Threaded studs
Steel, zinc plated, molded-in


RoHS

Hide technical drawing
 C Plastic Hinges sketch

Part Options / Table

Type

A2x2 tapped inserts
C2x2 bores for countersunk screws
D2x2 threaded studs
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2d1
Type A, D
d2
Type C
d3h1h2h3l3l4m1 ±0.008m2 ±0.008t
1.571.57--B 4.20.160.650.390.45-0.551.0041.004-
1.891.89M 5M 6B 5.50.200.810.490.570.590.671.2201.1810.43
2.562.56M 6-B 6.50.240.980.550.670.790.941.5751.5750.43
3.863.85M 10-B 10.50.311.460.830.980.791.382.4802.3620.43

Build & Price

Width l1
Length l2
Thread d1
Bore d2
Type



Width l1
Length l2
Thread d1
Bore d2
Type



Selected Part

Total (net)
US$3.64
In Stock: 269
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$3.64
100249US$3.33
250499US$3.03
≥ 500US$2.73
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

C-40-40-B4.2-CC-48-48.1-M5-AC-48-48.1-B5.5-CC-48-48.1-M5-DC-48-48.1-M6-AC-65-64.9-M6-AC-65-64.9-B6.5-CC-65-64.9-M6-DC-98-97.8-M10-AC-98-97.8-B10.5-CC-98-97.8-M10-D

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback