GN 23i Automatic Connectors Steel, with Double T-Nut, for Aluminum Profiles (i-Modular System), Right-Angled Connection

Automatic Connectors GN 23i: Steel, with Double T-Nut, for Aluminum Profiles (i-Modular System), Right-Angled Connection
i-Modular-system

i-Modular System (Item compatible)

Product description

Automatic connectors GN 23i fasten aluminum profiles at right angles and secure them against twisting. Machining of the profile is not necessary. The connection can be freely positioned and slid along the slot.

For assembly, first insert the socket cap screw along the slot and then screw in the lightly lubricated threaded bushing. Minor burr formation is possible. Automatic connectors are used in pairs opposite each other. If panels are used in the slot, they must be suitably pocketed.

Automatic connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel
Zinc plated, blue passivated finishSZ


RoHS

Hide technical drawing
GN 23i Steel Automatic Connectors, with Double T-Nut, for Aluminum Profiles (i-Modular System), Right-Angled Connection sketch

Part Options / Table

Profile type

SHeavy

Coding

DWith 2 screws and double T-nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
snBundle
Pieces
d1
Self-forming
thread
d2hl1l2l3mA/F1
in mm
A/F2
in mm
Tightening torque
in Nm
1.180.242S 10M 50.281.26-1.100.67458
1.570.312S 10M 50.241.26-1.420.945614
2.360.242S 10M 50.281.26-2.281.85458
3.150.312S 12M 60.281.360.102.992.525614

Build & Price

Profile height s
Slot width n
Profile type

Coding

Material / Finish
Bundle (Pieces)
Profile height s
Slot width n
Profile type

Coding

Material / Finish
Bundle (Pieces)

Assembly Instructions

ff186b22-5b61-4d56-9dc0-e4c27574d763

Selected Part

Total (net)
US$25.21
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$25.21
5099US$23.11
100249US$21.01
≥ 250US$18.91
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.167 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 23i-306S-D-SZ-2GN 23i-408S-D-SZ-2GN 23i-606S-D-SZ-2GN 23i-808S-D-SZ-2

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback