GN 313 Spring Bolts Steel, Plunger Pin Retracted in Normal Position

Photo

GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: A - With knob, without lock nut
Identification no.: 1 - Pin without internal thread
Type: A - With knob, without lock nut
Identification no.: 1 - Pin without internal thread
GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: A - With knob, without lock nut
Identification no.: 1 - Pin without internal thread GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: A - With knob, without lock nut
Identification no.: 2 - Pin with internal thread GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: AK - With knob, with lock nut
Identification no.: 1 - Pin without internal thread GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: AK - With knob, with lock nut
Identification no.: 2 - Pin with internal thread GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: D - Without knob, without lock nut
Identification no.: 1 - Pin without internal thread GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: D - Without knob, without lock nut
Identification no.: 2 - Pin with internal thread GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: DK - Without knob, with lock nut
Identification no.: 1 - Pin without internal thread GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position Type: DK - Without knob, with lock nut
Identification no.: 2 - Pin with internal thread

Product description

Information

The plunger pin of the spring bolts GN 313 does not protrude in the inoperative position.

It can be operated manually, or in the case of Type D and DK, mechanically (pneumatic cylinder, cam plate, etc.), where it will protrude only as long as it is in operation.

An application example for the identification no. 2 would be using the internal thread on the pressure side, for operation of special pressure bolts or a rod arrangement.

Installation tools GN 613.1, available as accessory, reduce the installation time and make it easier to counter hold the plunger during the assembly. The tool is inserted laterally between the knob and the threaded body and engages in the slot provided.

Specification

Threaded body
SteelST, blackened finish


Plunger pin
Stainless steel AISI 303
Chemically nickel plated


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Lock nut
Steel, blackened finish
DIN 439 B / ISO 8675


RoHS

Accessory

Installation Tools GN 613.1 (Part number, see table)

Technical drawing

3D
Hide technical drawing
GN 313 Steel Spring Bolts, Plunger Pin Retracted in Normal Position sketch

Part Options / Table

Type

AWith knob, without lock nut
AKWith knob, with lock nut
DWithout knob, without lock nut
DKWithout knob, with lock nut

Identification no.

1Pin without internal thread
2Pin with internal thread
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
d2
External
thread
d3
Internal
thread
d4l1l2l3l4t
min.
Spring load ≈
Initial

End
Part number
installation tool
0.197M 10 x 1M 30.630.240.871.651.140.281.80 lbf (8 N)4.50 lbf (20 N)613.1-5
0.236M 12 x 1.5M 40.750.281.021.931.380.282.02 lbf (9 N)6.29 lbf (28 N)613.1-6
0.315M 16 x 1.5M 50.910.351.342.561.890.352.70 lbf (12 N)8.99 lbf (40 N)613.1-8
0.394M 20 x 1.5M 61.100.431.693.072.240.474.95 lbf (22 N)11.24 lbf (50 N)613.1-10

Build & Price

3D Product Configurator
Pin diameter d1
Type




Identification no.


Material

Selected Part

Total US Dollars (net)
$13.30
In Stock: 167
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$13.30
100249$12.19
250499$11.08
≥ 500$9.97
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.028 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.