GN 3310 Push Button Switches / Indicator Lights Stainless Steel, with / without LED Lightning

Push Button Switches / Indicator Lights GN 3310: Stainless Steel, with / without LED Lightning
Type: LK - Indicator light LED, red / green (bi-color) (no switching function)
Connection type: K2 - Cable, end open, 2 m
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Depending on the type, push button switches / indicator lights GN 3310 can send electrical control signals and indicate the status of a machine control, for example, via the integrated LEDs.

Depending on the connection type, they are connected via a cable with an open end or via a plug.

The LEDs light up red or green depending on the polarity at the connections.

Specification

Housing
Stainless steel AISI 304


Cable (Outer sheath)
Polyurethan (PUR)
Black


Hex nut
Stainless steel A2


Light guide
Plastic
Crystal-clear Polycarbonate (PC)


RoHS

Accessory

GN 330 Cables with Connector Coupling (5-pole, 5 or 10 Meters Long, Extension)

Hide technical drawing
GN 3310 Stainless Steel Push Button Switches / Indicator Lights, with / without LED Lightning sketch

Part Options / Table

Type

LKIndicator light LED, red / green (bi-color) (no switching function)
RKButton, latching, with LED, red / green (bi-color)
ROButton, latching, without LED
TKButton, with LED, red / green (bi-color)
TOButton, without LED

Connection type

K2Cable, end open, 2 m
K5Cable, end open, 5 m
S025Cable with plug, 0.25 m
Show / Hide columns

Metric

Installation opening
Ø
d
Connection type K2 / K5

Connection type S0.25
A/F
0.748 +0.004 / +0.0120.240.200.87

Build & Price

Installation opening (Diameter)
Type





Connection type



Installation opening (Diameter)
Type





Connection type



Electrical and Mechanical Characteristics

Button
Contacts
Contact material
Switching voltages

Switching current
Mechanical lifespan
Electrical lifespan


Changeover contact, snap contact
Silver alloy
Max. 125 V (connector)
Max. 240 V (cable)
Max. 3A
106 switching cycles
50,000 switching cycles (under full load)

441a8539-47ac-430e-a1f9-11050bb03d8f

LED indicator light /
LED ring lighting

Operating voltage /
operating current
bi-color (red / green)




24 V DC ± 10 % / 7 mA

4dccef08-5944-43d1-9239-c954806a49a7

Category of use (button)

AC 15: 24 V AC / 1 A / DC 13: 24 V DC / 0.7 A
AC 15: 110 V AC / 1 A / DC 13: 110 V DC / 0.2 A
AC 15: 220 V AC / 0.5 A / DC 13: 220 V DC / 0.1 A

according to IEC 60947-5-1

AC: 120 V AC / 5 A / DC: 12 V DC / 1 A
AC: 240 V AC / 3 A

according to UL 508

Connection type
Cable with open end
(K2 / K5)
or
Cable with plug
(S025)


PUR cable with open stranded wires (2 m or 5 m)

5-pin connector M12x1 with PUR cable 0.25 m

fcd3569a-e472-4916-af30-ee6625fd9588

Protection class

Front side IP 65 / IP 67

Tightening torque

min. 5 Nm / max. 12 Nm

Approvals, conformity declarations

40c3ef61-06dd-4ff4-9193-f3ef04faa1bf

Security Information

The information in the operating instruction must be observed during installation, initial operation, and use. It is enclosed with the product and is provided digitally on the product page at jwwinco.com

Selected Part

Total (net)
US$118.51
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
19US$118.51
1024US$108.64
2549US$98.76
≥ 50US$88.88
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.277 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 3310-19-LK-K2GN 3310-19-LK-K5GN 3310-19-LK-S025GN 3310-19-RK-K2GN 3310-19-RK-K5GN 3310-19-RK-S025GN 3310-19-RO-K2GN 3310-19-RO-K5GN 3310-19-RO-S025GN 3310-19-TK-K2GN 3310-19-TK-K5GN 3310-19-TK-S025GN 3310-19-TO-K2GN 3310-19-TO-K5GN 3310-19-TO-S025

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback