GN 417.1LocatorsStainless Steel, for GN 417 Indexing Plunger Latch Mechanisms
Photo
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.
Locators GN 417.1 are matched to indexing plunger latch mechanisms GN 417 and are used to position the plunger pin. The height h1 in each part is precisely matched. Additional design measures that would otherwise be necessary are made superfluous by the locators.
They are mounted using slots that permit adjustment parallel to the mounting hole. For example, this allows gap dimensions to be adjusted for doors or tolerance errors to be compensated. Washers make it easier to mount the parts using the slots.
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.022 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.