GN 425.8 Folding Handles with Recessed Tray Steel / Stainless Steel

Photo

GN 425.8 Steel / Stainless Steel Folding Handles with Recessed Tray Material handle: CR - Steel, chrome plated finish
Finish tray: SW - Black, RAL 9005, textured finish
Material handle: CR - Steel, chrome plated finish
Finish tray: SW - Black, RAL 9005, textured finish
GN 425.8 Steel / Stainless Steel Folding Handles with Recessed Tray Material handle: CR - Steel, chrome plated finish
Finish tray: SW - Black, RAL 9005, textured finish GN 425.8 Steel / Stainless Steel Folding Handles with Recessed Tray Material handle: CR - Steel, chrome plated finish
Finish tray: SR - Silver, RAL 9006, textured finish GN 425.8 Steel / Stainless Steel Folding Handles with Recessed Tray Material handle: NI - Stainless steel
Finish tray: SR - Silver, RAL 9006, textured finish GN 425.8 Steel / Stainless Steel Folding Handles with Recessed Tray Material handle: NI - Stainless steel
Finish tray: SW - Black, RAL 9005, textured finish

Product description

Information

Folding handles GN 425.8 with recessed tray are used in applications where the handle must not protrude more than 3 mm when in the folded down position.

The recessed tray gives this handle added strength. Folding handle and recessed tray are supplied as a complete assembly.

In type A, the handle is held in both the folded up and folded down position by means of a spring-loaded (spring disks) thrust bolt.

In type B, the handle always springs back to the folded down position after being released, preventing it from protruding at undesirable times.

Specification

Folding handle

  • Steel, chrome plated finishCR
  • Stainless steelNI AISI 303
    Matte shot-blasted finish

Tray
Zinc die-cast
Powder coated
Black, RAL 9005, textured finishSWSW
Silver, RAL 9006, textured finishSRSR


RoHS

Technical drawing

3D
Hide technical drawing
GN 425.8 Steel / Stainless Steel Folding Handles with Recessed Tray sketch

Part Options / Table

Type

AWith handle held in the folded up or folded down position
BWith spring return of the handle to the folded down position
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2l3l4l5l6m1m2
3.945.912.564.764.802.365.281.93
4.726.692.565.555.592.366.061.93

Build & Price

3D Product Configurator
Length l1
Material handle


Finish tray
SR
SW
Type


Installation Dimensions

Installation dimensions GN 425.8

Selected Part

Total US Dollars (net)
$45.79
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$45.79
100249$41.97
250499$38.16
≥ 500$34.34
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.705 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 425.8-100-CR-SW-AGN 425.8-100-CR-SR-AGN 425.8-100-CR-SW-BGN 425.8-100-CR-SR-BGN 425.8-100-NI-SW-AGN 425.8-100-NI-SR-AGN 425.8-100-NI-SW-BGN 425.8-100-NI-SR-BGN 425.8-120-CR-SW-AGN 425.8-120-CR-SR-AGN 425.8-120-CR-SW-BGN 425.8-120-CR-SR-BGN 425.8-120-NI-SW-AGN 425.8-120-NI-SR-AGN 425.8-120-NI-SW-BGN 425.8-120-NI-SR-B

This could also be interesting...

Recently Viewed

Show all standards
Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.