GN 6343 Washers / Leveling Disks Stainless Steel

Washers / Leveling Disks GN 6343: Stainless Steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

GN 6343 washers / leveling disks are mainly used in mechanical machine and jig construction where shimming may be required for leveling.

Specification

  • Stainless steelNI AISI 304
    • Turned
    • Plain finish

RoHS

On request

  • Other dimensions
  • Chemically blackened surface
Hide technical drawing
GN 6343 Stainless Steel Washers / Leveling Disks sketch

Part Options / Table

Metric

d1 +0.004/+0.012d2 -0.008s ±0.004
0.160.310.040.08-
0.160.470.040.080.12
0.200.390.040.080.12
0.200.590.080.12-
0.240.470.040.080.12
0.240.790.080.120.20
0.310.630.080.120.20
0.310.980.080.120.20
0.390.790.080.120.20
0.391.180.120.20-
0.470.790.080.120.20
0.471.180.120.20-
0.630.790.080.120.20
0.631.180.120.20-

Build & Price

Material

Inner diameter d1
Outer diameter d2
Thickness s
Material

Inner diameter d1
Outer diameter d2
Thickness s

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.005 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 6343-NI-4-8-1GN 6343-NI-4-8-2GN 6343-NI-4-12-1GN 6343-NI-4-12-2GN 6343-NI-4-12-3GN 6343-NI-5-10-1GN 6343-NI-5-10-2GN 6343-NI-5-10-3GN 6343-NI-5-15-2GN 6343-NI-5-15-3GN 6343-NI-6-12-1GN 6343-NI-6-12-2GN 6343-NI-6-12-3GN 6343-NI-6-20-2GN 6343-NI-6-20-3GN 6343-NI-6-20-5GN 6343-NI-8-16-2GN 6343-NI-8-16-3GN 6343-NI-8-16-5GN 6343-NI-8-25-2GN 6343-NI-8-25-3GN 6343-NI-8-25-5GN 6343-NI-10-20-2GN 6343-NI-10-20-3GN 6343-NI-10-20-5GN 6343-NI-10-30-3GN 6343-NI-10-30-5GN 6343-NI-12-20-2GN 6343-NI-12-20-3GN 6343-NI-12-20-5GN 6343-NI-12-30-3GN 6343-NI-12-30-5GN 6343-NI-16-20-2GN 6343-NI-16-20-3GN 6343-NI-16-20-5GN 6343-NI-16-30-3GN 6343-NI-16-30-5

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback