GN 712 Cam Action Indexing Plungers Steel, Plunger Pin Protruded in Normal Position

Photo

GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position Type: A - Non lock-out, without lock nut
Type: A - Non lock-out, without lock nut
GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position Type: A - Non lock-out, without lock nut GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position Type: AK - Non lock-out, with lock nut GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position Type: R - Lock-out, without lock nut GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position Type: RK - Lock-out, with lock nut GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position Type: S - With safety lock-out, without lock nut GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position Type: SK - With safety lock-out, with lock nut

Product description

Information

Cam action indexing plungers GN 712 are used in applications where the plunger pin must not protrude continually. When the lever arm is turned by 90 or 120 degrees in a counter-clockwise direction, the plunger pin is moved through a curved opening in the body. Then, the plunger pin is retracted.

Each version has its advantages as follows:

Type A / AK: After turning the lever arm counter-clockwise 90 degrees to retract the plunger pin, releasing the lever arm allows the plunger pin via the spring to protrude automatically.

Type R / RK: After turning the lever arm counter-clockwise 120 degrees to retract the plunger pin, there is a lock-out position for the guide pin that holds, via the spring, the retracted plunger pin in place. Turning the lever arm clockwise releases the plunger pin to its normal protruded position.

Type S / SK: After turning the lever arm counter-clockwise 120 degrees to retract the plunger pin, there is a secure lock-out position for the guide pin holding the retracted plunger pin, via the spring, in place. Pulling up, turning the lever arm clockwise and releasing the lever arm allows the plunger pin to protrude in its normal position.

Specification

Threaded body
Steel, zinc plated, blue passivated finish


Plunger pin
Stainless steel AISI 303


Lever arm
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Lock nut
Steel, zinc plated
DIN 439 B / ISO 8675


RoHS

On request

Stainless steel version

Technical drawing

3D
Hide technical drawing
GN 712 Steel Cam Action Indexing Plungers, Plunger Pin Protruded in Normal Position sketch

Part Options / Table

Type

ANon lock-out, without lock nut
AKNon lock-out, with lock nut
RLock-out, without lock nut
RKLock-out, with lock nut
SWith safety lock-out, without lock nut
SKWith safety lock-out, with lock nut
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.002
Bore +0.001 / +0.0002
d2d3l1l2l3
min.
l4Spring load ≈
Initial

End
0.2362M 16 x 1.50.632.010.311.381.261.46 lbf (6.5 N)4.50 lbf (20 N)
0.3150M 16 x 1.50.632.010.311.381.261.46 lbf (6.5 N)4.50 lbf (20 N)
0.3937M 16 x 1.50.632.010.311.381.261.46 lbf (6.5 N)4.50 lbf (20 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2
Type






Selected Part

Total US Dollars (net)
$32.97
In Stock: 47
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$32.97
100249$30.22
250499$27.48
≥ 500$24.73
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.110 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.