GN 81700 Indexing Plungers Steel / Stainless Steel, with Special Tip

Indexing Plungers GN 81700: Steel / Stainless Steel, with Special Tip
Type: BK - Non lock-out, with lock nut
Plunger pin type: MA - Rounded tip, brass
Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Indexing plungers GN 81700 lock height adjustments or swivel arms on devices, machines, and vehicles, for example.

The plunger pin types KA and MA have rounded tips of plastic or brass that reduce wear on the opposing surface and prevent marks or scratches. The conical plunger pin SB facilitates positioning in a corresponding receiving bore.

The spherical tip of plunger pin type SC passes over low edges or grooves, facilitating proper latching and preventing damage. Due to the small chamfer, plunger pin type SD is particularly suited for shallow detent bores, e.g. in sheet metal parts.

Indexing plungers with plunger pin types SE or SF can be fitted with application-specific attachments using the external or internal thread and used, for example, to actuate linkages or cable pulls.

Regardless of the selected plunger pin type, indexing plungers GN 81700 are available with or without rest position. Indexing plungers with a rest position are used when the locking pin should not protrude at times.

Specification

Guide

  • SteelST, blackened finish
  • Stainless steelNI AISI 303

Plunger pin

  • Steel, blackened finish for ST
    Tip hardened for types SB / SC / SD
  • Stainless steel AISI 303, chemically nickel plated for NI
  • Coating for type KA
    Plastic, polyphtalamide (PPA)
    • Glass fiber reinforced
    • Chemically bonded to the plunger pin
    • White
  • Brass for type MA

Knob
Plastic, polyamide (PA)
Black, matte finish


Spring
Stainless steel AISI 301


Hex nut ISO 8675

  • Steel, blackened finish for ST
  • Stainless steel for NI

RoHS

Accessory

DIN 172 Press-Fit Drill Bushings (with Flange)
DIN 179 Press-Fit Drill Bushings (without Flange)
GN 609.5 Spacer Bushings
ISO 8675 Thin Hex Nuts
DIN 7979 Dowel Pins (with Internal Thread)
GN 909 Thin Hex Nuts
GN 909.5 Thin Hex Nuts
GN 412.2 Locating Bushings (with Collar)
GN 412.4 Locating Bushings (with Collar)
GN 412.3 Locating Bushings with Tapered Flange (Steel)
GN 412.5 Locating Bushings with Tapered Flange
GN 412.1 Mounting Blocks
GN 612.1 Mounting Blocks

Hide technical drawing
GN 81700 Steel / Stainless Steel Indexing Plungers, with Special Tip sketch

Part Options / Table

Type

BNon lock-out, without lock nut
BKNon lock-out, with lock nut
CLock-out, without lock nut
CKLock-out, with lock nut

Plunger pin type

KARounded tip, plastic-coated
MARounded tip, brass
SBConical tip
SCSpherical tip
SDFlat tip
SEWith external thread
SFWith internal thread
Show / Hide columns

Metric

d1
Plunger -0.008 / -0.020
Bore H7
l1d2d3d4d5kl2l3l4l5A/F1A/F2t
min.
Spring load ≈
Initial

End
0.1970.31M 10 x 10.75M 3M 30.631.570.710.240.180.470.160.241.12 lbf (5 N)4.05 lbf (18 N)
0.2360.35M 12 x 1.50.91M 4M 40.791.890.870.240.240.550.200.311.35 lbf (6 N)5.62 lbf (25 N)
0.3150.47M 16 x 1.51.10M 5M 50.942.281.020.310.300.670.280.391.91 lbf (8.5 N)6.29 lbf (28 N)
0.3940.47M 16 x 1.51.10M 6M 60.942.281.020.310.350.670.310.472.14 lbf (9.5 N)8.54 lbf (38 N)

Build & Price

Diameter d1
Length l1
Type




Plunger pin type







Material


Diameter d1
Length l1
Type




Plunger pin type







Material


Application Examples

710c92be-2af8-455b-9091-c11dbfba36cd

Selected Part

Total (net)
US$30.99
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$30.99
5099US$28.41
100249US$25.83
≥ 250US$23.24
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.041 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

CAD Download Tutorial

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 81700-5-8-B-KA-STGN 81700-5-8-BK-KA-STGN 81700-5-8-C-KA-STGN 81700-5-8-CK-KA-STGN 81700-5-8-B-MA-STGN 81700-5-8-BK-MA-STGN 81700-5-8-C-MA-STGN 81700-5-8-CK-MA-STGN 81700-5-8-B-SB-STGN 81700-5-8-BK-SB-STGN 81700-5-8-C-SB-STGN 81700-5-8-CK-SB-STGN 81700-5-8-B-SC-STGN 81700-5-8-BK-SC-STGN 81700-5-8-C-SC-STGN 81700-5-8-CK-SC-STGN 81700-5-8-B-SD-STGN 81700-5-8-BK-SD-STGN 81700-5-8-C-SD-STGN 81700-5-8-CK-SD-STGN 81700-5-8-B-SE-STGN 81700-5-8-BK-SE-STGN 81700-5-8-C-SE-STGN 81700-5-8-CK-SE-STGN 81700-5-8-B-SF-STGN 81700-5-8-BK-SF-STGN 81700-5-8-C-SF-STGN 81700-5-8-CK-SF-STGN 81700-5-8-B-KA-NIGN 81700-5-8-BK-KA-NIGN 81700-5-8-C-KA-NIGN 81700-5-8-CK-KA-NIGN 81700-5-8-B-MA-NIGN 81700-5-8-BK-MA-NIGN 81700-5-8-C-MA-NIGN 81700-5-8-CK-MA-NIGN 81700-5-8-B-SB-NIGN 81700-5-8-BK-SB-NIGN 81700-5-8-C-SB-NIGN 81700-5-8-CK-SB-NIGN 81700-5-8-B-SC-NIGN 81700-5-8-BK-SC-NIGN 81700-5-8-C-SC-NIGN 81700-5-8-CK-SC-NIGN 81700-5-8-B-SD-NIGN 81700-5-8-BK-SD-NIGN 81700-5-8-C-SD-NIGN 81700-5-8-CK-SD-NIGN 81700-5-8-B-SE-NIGN 81700-5-8-BK-SE-NIGN 81700-5-8-C-SE-NIGN 81700-5-8-CK-SE-NIGN 81700-5-8-B-SF-NIGN 81700-5-8-BK-SF-NIGN 81700-5-8-C-SF-NIGN 81700-5-8-CK-SF-NIGN 81700-6-9-B-KA-STGN 81700-6-9-BK-KA-STGN 81700-6-9-C-KA-STGN 81700-6-9-CK-KA-STGN 81700-6-9-B-MA-STGN 81700-6-9-BK-MA-STGN 81700-6-9-C-MA-STGN 81700-6-9-CK-MA-STGN 81700-6-9-B-SB-STGN 81700-6-9-BK-SB-STGN 81700-6-9-C-SB-STGN 81700-6-9-CK-SB-STGN 81700-6-9-B-SC-STGN 81700-6-9-BK-SC-STGN 81700-6-9-C-SC-STGN 81700-6-9-CK-SC-STGN 81700-6-9-B-SD-STGN 81700-6-9-BK-SD-STGN 81700-6-9-C-SD-STGN 81700-6-9-CK-SD-STGN 81700-6-9-B-SE-STGN 81700-6-9-BK-SE-STGN 81700-6-9-C-SE-STGN 81700-6-9-CK-SE-STGN 81700-6-9-B-SF-STGN 81700-6-9-BK-SF-STGN 81700-6-9-C-SF-STGN 81700-6-9-CK-SF-STGN 81700-6-9-B-KA-NIGN 81700-6-9-BK-KA-NIGN 81700-6-9-C-KA-NIGN 81700-6-9-CK-KA-NIGN 81700-6-9-B-MA-NIGN 81700-6-9-BK-MA-NIGN 81700-6-9-C-MA-NIGN 81700-6-9-CK-MA-NIGN 81700-6-9-B-SB-NIGN 81700-6-9-BK-SB-NIGN 81700-6-9-C-SB-NIGN 81700-6-9-CK-SB-NIGN 81700-6-9-B-SC-NIGN 81700-6-9-BK-SC-NIGN 81700-6-9-C-SC-NIGN 81700-6-9-CK-SC-NIGN 81700-6-9-B-SD-NIGN 81700-6-9-BK-SD-NIGN 81700-6-9-C-SD-NIGN 81700-6-9-CK-SD-NIGN 81700-6-9-B-SE-NIGN 81700-6-9-BK-SE-NIGN 81700-6-9-C-SE-NIGN 81700-6-9-CK-SE-NIGN 81700-6-9-B-SF-NIGN 81700-6-9-BK-SF-NIGN 81700-6-9-C-SF-NIGN 81700-6-9-CK-SF-NIGN 81700-8-12-B-KA-STGN 81700-8-12-BK-KA-STGN 81700-8-12-C-KA-STGN 81700-8-12-CK-KA-STGN 81700-8-12-B-MA-STGN 81700-8-12-BK-MA-STGN 81700-8-12-C-MA-STGN 81700-8-12-CK-MA-STGN 81700-8-12-B-SB-STGN 81700-8-12-BK-SB-STGN 81700-8-12-C-SB-STGN 81700-8-12-CK-SB-STGN 81700-8-12-B-SC-STGN 81700-8-12-BK-SC-STGN 81700-8-12-C-SC-STGN 81700-8-12-CK-SC-STGN 81700-8-12-B-SD-STGN 81700-8-12-BK-SD-STGN 81700-8-12-C-SD-STGN 81700-8-12-CK-SD-STGN 81700-8-12-B-SE-STGN 81700-8-12-BK-SE-STGN 81700-8-12-C-SE-STGN 81700-8-12-CK-SE-STGN 81700-8-12-B-SF-STGN 81700-8-12-BK-SF-STGN 81700-8-12-C-SF-STGN 81700-8-12-CK-SF-STGN 81700-8-12-B-KA-NIGN 81700-8-12-BK-KA-NIGN 81700-8-12-C-KA-NIGN 81700-8-12-CK-KA-NIGN 81700-8-12-B-MA-NIGN 81700-8-12-BK-MA-NIGN 81700-8-12-C-MA-NIGN 81700-8-12-CK-MA-NIGN 81700-8-12-B-SB-NIGN 81700-8-12-BK-SB-NIGN 81700-8-12-C-SB-NIGN 81700-8-12-CK-SB-NIGN 81700-8-12-B-SC-NIGN 81700-8-12-BK-SC-NIGN 81700-8-12-C-SC-NIGN 81700-8-12-CK-SC-NIGN 81700-8-12-B-SD-NIGN 81700-8-12-BK-SD-NIGN 81700-8-12-C-SD-NIGN 81700-8-12-CK-SD-NIGN 81700-8-12-B-SE-NIGN 81700-8-12-BK-SE-NIGN 81700-8-12-C-SE-NIGN 81700-8-12-CK-SE-NIGN 81700-8-12-B-SF-NIGN 81700-8-12-BK-SF-NIGN 81700-8-12-C-SF-NIGN 81700-8-12-CK-SF-NIGN 81700-10-12-B-KA-STGN 81700-10-12-BK-KA-STGN 81700-10-12-C-KA-STGN 81700-10-12-CK-KA-STGN 81700-10-12-B-MA-STGN 81700-10-12-BK-MA-STGN 81700-10-12-C-MA-STGN 81700-10-12-CK-MA-STGN 81700-10-12-B-SB-STGN 81700-10-12-BK-SB-STGN 81700-10-12-C-SB-STGN 81700-10-12-CK-SB-STGN 81700-10-12-B-SC-STGN 81700-10-12-BK-SC-STGN 81700-10-12-C-SC-STGN 81700-10-12-CK-SC-STGN 81700-10-12-B-SD-STGN 81700-10-12-BK-SD-STGN 81700-10-12-C-SD-STGN 81700-10-12-CK-SD-STGN 81700-10-12-B-SE-STGN 81700-10-12-BK-SE-STGN 81700-10-12-C-SE-STGN 81700-10-12-CK-SE-STGN 81700-10-12-B-SF-STGN 81700-10-12-BK-SF-STGN 81700-10-12-C-SF-STGN 81700-10-12-CK-SF-STGN 81700-10-12-B-KA-NIGN 81700-10-12-BK-KA-NIGN 81700-10-12-C-KA-NIGN 81700-10-12-CK-KA-NIGN 81700-10-12-B-MA-NIGN 81700-10-12-BK-MA-NIGN 81700-10-12-C-MA-NIGN 81700-10-12-CK-MA-NIGN 81700-10-12-B-SB-NIGN 81700-10-12-BK-SB-NIGN 81700-10-12-C-SB-NIGN 81700-10-12-CK-SB-NIGN 81700-10-12-B-SC-NIGN 81700-10-12-BK-SC-NIGN 81700-10-12-C-SC-NIGN 81700-10-12-CK-SC-NIGN 81700-10-12-B-SD-NIGN 81700-10-12-BK-SD-NIGN 81700-10-12-C-SD-NIGN 81700-10-12-CK-SD-NIGN 81700-10-12-B-SE-NIGN 81700-10-12-BK-SE-NIGN 81700-10-12-C-SE-NIGN 81700-10-12-CK-SE-NIGN 81700-10-12-B-SF-NIGN 81700-10-12-BK-SF-NIGN 81700-10-12-C-SF-NIGN 81700-10-12-CK-SF-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback