d1 | d2 Thread | l1 | l2 | l3 Cap height | A/F | Max. load |
---|---|---|---|---|---|---|
1.00 | 1/4 x 20 | 1.25 | 0.69 | 0.22 | 0.50 | 750 lbf (3336.16 N) |
1.00 | 1/4 x 20 | 2.50 | 0.69 | 0.22 | 0.50 | 750 lbf (3336.16 N) |
1.00 | 1/4 x 28 | 1.25 | 0.69 | 0.22 | 0.50 | 580 lbf (2579.96 N) |
1.25 | 5/16 x 18 | 2.00 | 0.88 | 0.22 | 0.63 | 1875 lbf (8340.41 N) |
1.25 | 5/16 x 18 | 4.00 | 0.88 | 0.22 | 0.63 | 1875 lbf (8340.41 N) |
1.25 | 3/8 x 16 | 2.00 | 0.88 | 0.22 | 0.63 | 2800 lbf (12455.02 N) |
1.25 | 3/8 x 16 | 4.00 | 0.88 | 0.22 | 0.63 | 2800 lbf (12455.02 N) |
1.25 | 3/8 x 24 | 2.00 | 0.88 | 0.22 | 0.63 | 2475 lbf (11009.34 N) |
1.88 | 1/2 x 13 | 2.00 | 1.12 | 0.31 | 0.75 | 3750 lbf (16680.83 N) |
1.88 | 1/2 x 13 | 4.00 | 1.12 | 0.31 | 0.75 | 3750 lbf (16680.83 N) |
1.88 | 1/2 x 20 | 2.00 | 1.12 | 0.31 | 0.75 | 3000 lbf (13344.66 N) |
2.50 | 5/8 x 11 | 2.00 | 1.25 | 0.37 | 0.88 | 4500 lbf (20016.99 N) |
2.50 | 5/8 x 11 | 4.00 | 1.25 | 0.37 | 0.88 | 4500 lbf (20016.99 N) |
2.50 | 5/8 x 18 | 2.00 | 1.25 | 0.37 | 0.88 | 3750 lbf (16680.83 N) |
3.00 | 3/4 x 10 | 2.00 | 1.50 | 0.54 | 1.06 | 5550 lbf (24687.63 N) |
3.00 | 3/4 x 10 | 4.00 | 1.50 | 0.54 | 1.06 | 5550 lbf (24687.63 N) |
3.00 | 3/4 x 16 | 2.00 | 1.50 | 0.54 | 1.06 | 4650 lbf (20684.23 N) |
d1 | d2 Thread | l1 | l2 | l3 Cap height | A/F | Max. load |
---|---|---|---|---|---|---|
1.00 | M 8 | 1.25 | 0.69 | 0.22 | 0.50 | 750 lbf (3336.16 N) |
1.25 | M 10 | 2.00 | 0.88 | 0.22 | 0.63 | 2800 lbf (12455.02 N) |
1.88 | M 12 | 2.00 | 1.12 | 0.31 | 0.75 | 3750 lbf (16680.83 N) |
2.50 | M 16 | 2.00 | 1.25 | 0.37 | 0.88 | 4500 lbf (20016.99 N) |
3.00 | M 20 | 2.00 | 1.50 | 0.54 | 1.06 | 5550 lbf (24687.23 N) |
Min | Max | Price |
---|---|---|
1 | 49 | $8.90 |
50 | 99 | $8.16 |
100 | 249 | $7.42 |
≥ 250 | $6.67 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco