DIN 3116 Pin Face Spanner Wrenches

Photo

DIN 3116 Pin Face Spanner Wrenches

Product description

Information

For flange nuts (DIN 44716) of angle grinders (DIN 44706)

Specification

Finish
  • Steel-blued finish

RoHS compliant

Technical drawing

Hide technical drawing
DIN 3116 Pin Face Spanner Wrenches sketch

Part Options / Table

Finish

CBlued
ZBZinc Plated

Form

COff-Set
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
A
Size
D
Pin Dia.
L1
Pin Height
LT
.71.12.165.51.16
1.38.20.247.87.20

Build & Price

A
D
L
Finish


Form

Selected Part

Total USD (net)
$8.95
In stock: 3
In stock
Please note our quantity discounts (USD).
MinMaxPrice
124$8.95
2549$8.20
5099$7.46
≥ 100$6.71
Weight: 0.165 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.