NO.909EG7 Tool-Boys®, Ball-Ended Hex Key Set

Photo

Product description

Information

Handle is made of an ergonomically designed two-piece housing. Lift mechanism offers convenient access to blades.

Specification

Blades
  • Chrome-Vanadium steel
  • Hardened
  • Nickel plated

Handle
  • Black and red Cadmium-free plastic
  • shock resistant

RoHS compliant

Technical drawing

Hide technical drawing
NO.909EG7 Tool-Boys®, Ball-Ended Hex Key Set sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
SW
A/F
Sizes Included
2.5,3,4,5,6,8,10

Build & Price

Selected Part

Total USD (net)
$31.34
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$31.34
2549$28.73
5099$26.12
≥ 100$23.51
Weight: 0.617 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!