NO.907LE Torx® Keys with Ergonomic Grip

Photo

Product description

Information

These hex keys are notable for their optimized grip design for convenient handling; sensitive tightening when applying full torque; comes with hole to hang tool.

Specification

Blade
  • Chrome-Vanadium steel
  • Hardened and chromium plated with black tip

Handle
  • Black and green Cadmium-free plastic
  • Shock resistant

RoHS compliant

Technical drawing

Hide technical drawing
NO.907LE Torx® Keys with Ergonomic Grip sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Size
Torx®
L1L
T82.365.51
T92.365.51
T103.156.30
T153.156.69
T203.947.48
T253.947.87

Build & Price

Size
L1

Selected Part

Total USD (net)
$6.83
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (USD).
MinMaxPrice
124$6.83
2549$6.26
5099$5.70
≥ 100$5.13
Weight: 0.068 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
RoHS compliant: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time:800-877-8351

Special Requests | Contact our sales team

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: 800-877-8351
Fax: 800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.