GN 717 Indexing Plungers Steel, Lock-Out and Non Lock-Out, with Knob

Photo

GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob Type: B - Non lock-out, without lock nut
Type: B - Non lock-out, without lock nut
GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob Type: B - Non lock-out, without lock nut GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob Type: BK - Non lock-out, with lock nut GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob Type: C - Lock-out, without lock nut GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob Type: CK - Lock-out, with lock nut

Product description

Information

GN 717 indexing plungers are characterized by small dimensions. These indexing plungers are universally suitable due to their prevention of misalignments and positioning errors of mating indexing bores.

Lock-out types C / CK are used for applications where the plunger pin needs to stay in its retracted position. To achieve this, the knob is rotated by 90 degrees after being retracted. A notch keeps the plunger in the retracted position.

During assembly, the maximum tightening torques shown in the table should not be exceeded when securing the lock nut.

Specification

Threaded body
SteelST, zinc plated, blue passivated finish


Plunger pin
Stainless steel AISI 303


Spring
Stainless steel AISI 301


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Lock nut

  • Inch size
    ANSI/ASME B18.2.2
    Steel, zinc plated, blue passivated finish
  • Metric size
    DIN 439 B / ISO 4035 / ISO 8675
    Steel, zinc plated, blue passivated finish

RoHS

Technical drawing

3D
Hide technical drawing
GN 717 Steel Indexing Plungers, Lock-Out and Non Lock-Out, with Knob sketch

Part Options / Table

Type

BNon lock-out, without lock nut
BKNon lock-out, with lock nut
CLock-out, without lock nut
CKLock-out, with lock nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.002
Bore +0.001/+0.003
d2
Thread
d4el1l2l3l4l5
min.
l6l7A/FMax.
tightening
torque
in Nm
Spring load ≈
Initial

End
0.203/8 x 160.710.451.670.200.630.240.531.810.370.39221.12 lbf (5 N)5.40 lbf (24 N)
0.241/2 x 130.830.542.050.240.790.300.652.170.410.47381.12 lbf (5 N)4.72 lbf (21 N)
0.315/8 x 110.980.772.500.310.940.350.812.680.530.67801.35 lbf (6 N)4.95 lbf (22 N)
0.395/8 x 110.980.772.660.391.020.350.892.850.550.67800.90 lbf (4 N)6.07 lbf (27 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.002
Bore +0.001/+0.003
d2
Thread
d4el1l2l3l4l5
min.
l6l7A/FMax.
tightening
torque
in Nm
Spring load ≈
Initial

End
0.12M 60.470.271.180.140.470.180.391.280.280.2420.67 lbf (3 N)2.70 lbf (12 N)
0.12M 6 x 0.750.470.271.180.140.470.180.391.280.280.2430.67 lbf (3 N)2.70 lbf (12 N)
0.16M 60.470.271.200.160.470.180.391.300.280.2420.67 lbf (3 N)2.70 lbf (12 N)
0.16M 8 x 10.630.361.560.180.630.240.531.690.370.3181.12 lbf (5 N)5.40 lbf (24 N)
0.20M 80.630.361.570.200.630.240.531.710.370.3171.12 lbf (5 N)5.40 lbf (24 N)
0.20M 8 x 10.630.361.570.200.630.240.531.710.370.3171.12 lbf (5 N)5.40 lbf (24 N)
0.20M 10 x 10.710.451.670.200.630.240.531.810.370.39221.12 lbf (5 N)5.40 lbf (24 N)
0.24M 100.710.451.930.240.790.300.672.050.410.39151.12 lbf (5 N)4.72 lbf (21 N)
0.24M 12 x 1.50.830.542.050.240.790.300.652.170.410.47381.12 lbf (5 N)4.72 lbf (21 N)
0.31M 120.830.542.320.310.940.350.812.500.530.47201.35 lbf (6 N)4.95 lbf (22 N)
0.31M 12 x 1.50.830.542.320.310.940.350.812.500.530.47201.35 lbf (6 N)4.95 lbf (22 N)
0.31M 16 x 1.50.980.772.500.310.940.350.812.680.530.67801.35 lbf (6 N)4.95 lbf (22 N)
0.39M 16 x 1.50.980.772.660.391.020.350.892.850.550.67800.90 lbf (4 N)6.07 lbf (27 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2

Inch


Metric


Type




Material

Selected Part

Total US Dollars (net)
$7.17
In Stock: 252
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.17
100249$6.57
250499$5.98
≥ 500$5.38
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.031 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.