GN 1460 Telescopic Slides Stainless Steel, with Full Extension, Load Capacity up to 236 lbf

Photo

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Information

GN 1460 telescopic slides are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the design. All mounting holes are easy to reach through auxiliary holes. Only the fastening holes are shown, but other production-related holes may be present.

Specification

Slide profile / bearings / ball cage
Stainless steelNI
European Standard No.1 .4301 (AISI 304)

Rubber stop and detach function
Plastic / Elastomer

Lubricant
Roller bearing grease, FDA compliant

Operating temperature -4 °F to 212 °F
(-20 °C to 100 °C)





RoHS compliant

On request

Additional lengths and hole spacing
Other attachment options

Technical drawing

3D
Hide technical drawing
GN 1460 Stainless Steel Telescopic Slides,  with Full Extension, Load Capacity up to 236 lbf sketch

Part Options / Table

Type

FWith rubber stop, locking device in back, detach function

Identification no.

2Fastening using countersunk holes
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
l1l2 ±0.118
Stroke
l3Fs per pair
at 10,000 cycles

at 100,000 cycles
9.8410.7920.63169 lbf (750 N)117 lbf (520 N)
11.8112.8024.61216 lbf (960 N)148 lbf (660 N)
13.7814.7228.50220 lbf (980 N)153 lbf (680 N)
15.7516.6932.44225 lbf (1000 N)157 lbf (700 N)
17.7218.7036.42229 lbf (1020 N)160 lbf (710 N)
19.6920.6340.31236 lbf (1050 N)164 lbf (730 N)
21.6522.6444.29236 lbf (1050 N)164 lbf (730 N)
23.6224.6148.23220 lbf (980 N)153 lbf (680 N)
25.5926.5752.17209 lbf (930 N)146 lbf (650 N)
27.5629.5357.09198 lbf (880 N)142 lbf (630 N)
29.5331.5061.02198 lbf (880 N)142 lbf (630 N)
31.5033.4664.96198 lbf (880 N)142 lbf (630 N)

Build & Price

3D Product Configurator
Length l1
Type

Identification no.

Material

Mounting holes - outer slide (metric size)

605edaa3-117a-4ace-8177-dbae51e8ead7
Show / Hide columns
l1a3a4a5a6
250176208--
300226258--
350250282--
400186218314346
450186218360392
500218250410442
550218250460492
600218250510542
650326358560592
700326358610642
750326358660692
800326358710742

Mounting holes - inner slide (metric size)

bc1f6c52-41ff-4e61-92d2-8a1005fcde16
Show / Hide columns
l1i3i4i5i6
250187219--
300226258--
350250282--
400154186314346
450154186360392
500186218410442
550186218460492
600186218510542
650186218560592
700276308610642
750276308660692
800276308710742

Fastening screws

For the loading forces FS to be absorbed reliably in the surrounding structure, all available countersunk holes of the outer and inner slide must be used. Failure to use fastening screws reduces the specified load capacity accordingly. The following screws can be used for mounting:

Designation - standard
Hexagon socket countersunk head screw DIN 7991
Countersunk screw, Phillips DIN 965
Countersunk screw, Phillips DIN 7997

Outer slide
M 5
M 5
Size 5

Inner slide
M 5
M 5
Size 5

Rubber stop, locking device in back

82151d91-fe55-43f0-bb4c-69889130c3a1

The rubber stops of type F dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness.
The rubber stop also takes on a locking function in the back stop position. This feature is noticeable through a slight resistance on opening and closing the slide.
If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

Detach function

a43be7c1-018c-4706-89e3-fd9cde67e1af

Type F has a detach function through which the extension slides can be completely separated from one another in the area of the middle and inner slide. This feature not only facilitates mounting. It also allows the extension to be quickly removed, for example, when frequent maintenance work is performed on the components located behind.

The telescopic slide can be quickly and easily detached in the extracted position through activation of the release lever, allowing the inner slide to be removed from the front.

For reattaching the slides, the ball cages need to be moved to the front end position. Then the inner slide is inserted to the back end stop where it locks into place automatically.

The protected arrangement of the release mechanism prevents accidental detachment of the slide.

f5c5c4f5-070d-420c-a985-a374a6dacac5

Information on load capacity

The maximum load capacity of telescopic slides depends on the slide profile, the nominal length l1, and the resulting stroke l2. Furthermore, the extension width, the slide materials used, and the parts of the component options, such as the damping self-retracting mechanism, have a considerable influence.
The information on the maximum load capacity of the telescopic slides was determined in fatigue tests under the following conditions:

- Slide arrangement vertical in pairs
- Observance of all mounting information
- Warp-resistant test set-up
- Equal distribution of the load FS throughout the extension finish
- Standard slide spacing of 17.72 inches (450 mm)
- 10,000 or 100,000 test cycles (one extraction and retraction = one cycle)
- Gradual increasing of load

a6c51efb-e6de-43ba-9650-6b0fda0a5713

Wear, performance, and maximum bending were assessed after every test segment.

Selected Part

Total US Dollars (net)
$57.53
In stock: 0
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$57.53
1024$52.74
2549$47.95
≥ 50$43.15
Prop 65: -
Please contact our Sales Department for more information: 800-877-8351
RoHS: -
This part is new in our product range, no details are available at this time. For more recent details on the RoHS compatibility, please contact our Sales Department!
Weight: 4.079 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code you can find in the picture.



Save as Favorites

Please enter the code you can find in the picture.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

JW Winco - Contact

United States
E-Mail: sales@jwwinco.com
Phone: +1-800-877-8351
Fax : +1-800-472-0670
Hours M-F 7:30 AM - 5:00 PM CT

Request Callback:

Privacy Policy

Request a Catalog

Request one of our many catalogs! For an overview of our products request the Product Overview Catalog (POC).

Request Free Catalogs

Sales Contacts

You are looking for a Winco partner near you? Please select the country.