GN 52b T-Slot Bolts Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)

T-Slot Bolts GN 52b: Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)
Material / Finish: SZ - Steel, zinc plated, blue passivated finish
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
b-Modular-system

b-Modular System (Bosch compatible)

Product description

T-slot bolts GN 52b fasten attachments and accessories in the slot of aluminum profiles. They are inserted into the slot of the aluminum profile at any position and affixed by a 90° turn.

The connection is conductive.

Specification

Steel, zinc plated, blue passivated finishSZ


Stainless steel, plain finishNB


RoHS

Accessory

Collar Nuts GN 53b

Hide technical drawing
GN 52b Steel / Stainless Steel T-Slot Bolts, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
ndl1
Steel

Stainless steel
bh1h2l2
0.31M 60.630.790.981.181.572.360.790.981.181.572.360.630.180.060.31
0.31M 80.790.981.18--------0.630.180.060.31
0.39M 60.630.790.981.181.572.360.790.981.181.572.360.770.220.160.33
0.39M 80.790.981.181.572.36-0.790.981.181.572.360.770.220.160.33

Build & Price

Slot width n
Thread d
Length l1 (Steel)
Length l1 (Stainless steel)
Material / Finish


Slot width n
Thread d
Length l1 (Steel)
Length l1 (Stainless steel)
Material / Finish


Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.013 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 52b-8M616-SZGN 52b-8M620-SZGN 52b-8M625-SZGN 52b-8M630-SZGN 52b-8M640-SZGN 52b-8M660-SZGN 52b-8M620-NBGN 52b-8M625-NBGN 52b-8M630-NBGN 52b-8M640-NBGN 52b-8M660-NBGN 52b-8M820-SZGN 52b-8M825-SZGN 52b-8M830-SZGN 52b-10M616-SZGN 52b-10M620-SZGN 52b-10M625-SZGN 52b-10M630-SZGN 52b-10M640-SZGN 52b-10M660-SZGN 52b-10M620-NBGN 52b-10M625-NBGN 52b-10M630-NBGN 52b-10M640-NBGN 52b-10M660-NBGN 52b-10M820-SZGN 52b-10M825-SZGN 52b-10M830-SZGN 52b-10M840-SZGN 52b-10M860-SZGN 52b-10M820-NBGN 52b-10M825-NBGN 52b-10M830-NBGN 52b-10M840-NBGN 52b-10M860-NB

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback