GN 417Indexing Plunger Latch MechanismsZinc Die-Cast, Non Lock-Out, with Pull Ring / with Wire Loop
Photo
Type: A - With pull ring
Accessories for Profile Systems
Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.
Indexing plunger latch mechanisms GN 417 with flange are mounted parallel to the plunger pin and are therefore characterized by an especially low height. The mounting hole pattern with slotted holes offers additional mounting options, such as for the use of aluminum profiles. The use of washers makes it easier to mount the parts using the slotted holes.
Type D has a reinforced wire loop, making it especially suited for remote actuation, e.g. by Bowden cable.
The fastening range is designed so that washers ISO 7092 can be used.
In addition to using metric fasteners for mounting:
where b4 = 3.3 mm, #4-40 socket cap screws can be used
where b4 = 4.3 mm, #6-32 socket cap screws can be used
where b4 = 5.4 mm, #10-24 socket cap screws can be used
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.024 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you J.W. Winco
An error has occurred!
We have received your callback request and will contact you soon.