EN 526.8 Knurled Hand Knobs Plastic, for Position Indicators EN 000.8 / EN 000.3

Photo

EN 526.8 Plastic Knurled Hand Knobs for Position Indicators EN 000.8 / EN 000.3
ELESA original design
code: IZN.60-GXX1/IZN.80-GXX2

Product description

Information

These knurled hand knobs EN 526.8 have a recess in the hub to accept position indicators EN 000.8 or EN 000.3.

Specification

Hand knob body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, shiny finish

Bushing
Steel, blackened finish


Set screw DIN 916
With internal hex and serrated point


RoHS

Accessory

Position Indicators EN 000.8
Position Indicators EN 000.3

On request

Other modifications such as larger bores, keyways, set screw holes, etc.

Technical drawing

3D
Hide technical drawing
EN 526.8 Plastic Knurled Hand Knobs for Position Indicators EN 000.8 / EN 000.3 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3d4bl1l2l3For position
indicators
EN 000.8
Size

EN 000.3
Size
2.36B 100.871.061.500.872.070.241.65-
3.15B 121.021.301.570.942.360.242.362.36

Build & Price

3D Product Configurator
Outside diameter d1
Bore d2

Installation Instructions

  1. Install the hand knob to the spindle and fasten it with the set screw.

  2. Turn the spindle to the starting point (0 position).

  3. Move the position indicator to the 0 position by turning the outer gear wheel.

  4. Install the position indicator into the recess of the hub and fasten it with a set screw. To avoid deformation of the housing, do not apply unnecessary excessive torque!

  5. Check by turning the hand knob to ensure that the starting position of the spindle coincides with the 0-position of the two pointers (EN 000.8) or respectively pointer and counter (EN 000.3). If necessary, take out and readjust the position indicator.

Selected Part

Total US Dollars (net)
$24.95
In Stock: 59
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$24.95
10249$24.05
250499$22.69
≥ 500$20.42
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.242 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 526.8-60-B10EN 526.8-80-B12

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.