These knurled hand knobs EN 534.8 have a recess in the hub to accept EN 000.8 or EN 000.3 position indicators.
They are made to a very high standard from the point of view of quality and design. Worth mentioning in particular is the unique profile of the rim.
Resistant to solvents, oil, greases and other chemical agents.
If application requires occasional removal of position indicator, hand knob may be ordered upon request with an EN 576 cover disk to shroud the empty recess.
Specification
Handwheel body
Plastic
Technoplymer (Polyamide PA)
Glass fiber reinforced
Temperature resistant to 212 °F (100 °C)
Black, matte finish
Bushing
Steel, blackened finish
Set screw DIN 916
With internal hex and serrated point
Install the hand knob to the spindle and fasten it with the set screw.
Turn the spindle to the starting point (0 position).
Move the position indicator to the 0 position by turning the outer gear wheel.
Install the position indicator into the recess of the hub and fasten it with a set screw. To avoid deformation of the housing, do not apply unnecessary excessive torque!
Check by turning the hand knob to ensure that the starting position of the spindle coincides with the 0-position of the two pointers (EN 000.8) or respectively pointer and counter (EN 000.3). If necessary, take out and readjust the position indicator.
Selected Part
Total US Dollars (net)
$21.85
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
Min
Max
Price
1
6
$21.85
7
99
$21.05
100
249
$19.86
≥ 250
$17.87
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.189 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.