EN 534.9 Knurled Hand Knobs Plastic, for Position Indicators EN 000.9 / EN 000.13

Photo

EN 534.9 Plastic Knurled Hand Knobs, for Position Indicators EN 000.9 / EN 000.13
ELESA original design
code: MBT.60-PXX1 / MBT.80-PXX2

Product description

Information

Knurled hand knobs EN 534.9 have been designed for use together with position indicators EN 000.9 / EN 000.13 which are installed in the center of the hub.

The pallet pin is screwed in position and secured with a hex lock nut. The length of the pallet pin can be adjusted as needed.

In certain applications where these hand knobs are used with or without a position indicator, a cover cap is available to shroud the empty recess in the knob if required.

Specification

Hand knob body
Plastic, Polyamide (PA)

  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black, matte finish

Bushing / pallet pin
Steel, blackened finish


Screw for pallet pin injected


Set screw DIN 916
With internal hex and serrated point


RoHS

Accessory

Position Indicators EN 000.9
Position Indicators EN 000.13

Technical drawing

3D
Hide technical drawing
EN 534.9 Plastic Knurled Hand Knobs, for Position Indicators EN 000.9 / EN 000.13 sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3d4 -0.004abl1l2l3l4l5For position indicator
EN 000.9
Size

EN 000.13
Size
2.36B 80.710.2360.751.440.812.170.200.410.571.65-
3.15B 101.180.2361.121.500.872.280.240.470.512.362.36

Build & Price

3D Product Configurator
Outside diameter d1
Bore d2

Installation Instructions

  1. Turn spindle into the starting position (0 position).

  2. Set the length of the pallet pin and lock in place with hex nut. Make sure that the pin does not sit on the drill hole base after mounting the handwheel.

  3. Move the position indicator to the 0 position by turning the outer gear wheel.

  4. Hold the (unmounted) handwheel such that the hole for the gear pinion is in the “12 o‘clock“ position and turn the crown wheel until the pallet pin is in the recess bore at the machine body.

  5. Carefully insert the position indicator into the hand knob, making sure that the gear pinion engages in the crown wheel. The crown wheel may need to be readjusted slightly during this step. Secure the position indicator with the set screw, avoiding excessive tightening torque to prevent the housing from deforming.

  6. Place the handwheel onto the spindle and fix in place with the set screw.

7.Check by turning the handwheel to ensure that the starting position of the spindle and the 0 position of both pointers coincide.

If necessary, take out and readjust the position indicator.

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.200 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 534.9-60-B8EN 534.9-80-B10

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.