GN 21b Central Screws Steel, for Aluminum Profiles (b-Modular System)

Central Screws GN 21b: Steel, for Aluminum Profiles (b-Modular System)
b-Modular-system

b-Modular System (Bosch compatible)

Product description

Central screws GN 21b connect aluminum profiles at right angles. Only one profile has to be machined. The thread in the end face profile hole is formed by the central screw itself. The self-forming thread should be lubricated to simplify assembly.

Specification

Steel, zinc plated, blue passivated finishSZ


RoHS

Hide technical drawing
GN 21b Steel Central Screws, for Aluminum Profiles (b-Modular System) sketch

Part Options / Table

Form

AWithout cover cap
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
nd1
Self-forming thread
l1d2d3l2A/FTightening torque
in Nm
0.31S 80.980.630.310.18T4025
0.39S 121.180.750.390.24T5035

Build & Price

Slot width n
Thread d1
Length l1
Type

Material / Finish

Slot width n
Thread d1
Length l1
Type

Material / Finish

Assembly Instructions / Profile Machining

MD21b_MT-50362-0

Selected Part

Total (net)
US$1.18
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$1.18
5099US$1.08
100249US$0.99
≥ 250US$0.89
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.026 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 21b-8S825-A-SZGN 21b-10S1230-A-SZ

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback