GN 23i Automatic Connectors Steel, for Aluminum Profiles (i-Modular System), Right-Angled Connection

Automatic Connectors GN 23i: Steel, for Aluminum Profiles (i-Modular System), Right-Angled Connection
i-Modular-system

i-Modular System (Item compatible)

Product description

Automatic connectors GN 23i fasten aluminum profiles together at right angles. Machining of the profile is not necessary. The connection can be freely positioned and slid along the slot.

For assembly, first insert the socket cap screw along the slot and then screw in the lightly lubricated threaded bushing. Minor burr formation is possible. Automatic connectors are used in pairs situated opposite each other and are also suitable for profile type L (light). If panels are used in the slot, they must be suitably pocketed.

Automatic connectors are supplied in bundles. The table shows the quantity included in each bundle.

Specification

Steel
Zinc plated, blue passivated finishSZ


RoHS

Hide technical drawing
GN 23i Steel Automatic Connectors, for Aluminum Profiles (i-Modular System), Right-Angled Connection sketch

Part Options / Table

Profile type

SHeavy

Coding

RRight-angled connection
Show / Hide columns

Metric

nBundle
Pieces
d1
Self-forming
thread
d2hl1l2l3A/F1
in mm
A/F2
in mm
Tightening torque
in Nm
0.244S 10M 50.241.26-0.47458
0.314S 12M 60.281.360.100.635614

Build & Price

Slot width n
Profile type

Coding

Material / Finish
Bundle (Pieces)
Slot width n
Profile type

Coding

Material / Finish
Bundle (Pieces)

Assembly Instructions

ff186b22-5b61-4d56-9dc0-e4c27574d763

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.158 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 23i-6S-R-SZ-4GN 23i-8S-R-SZ-4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback