GN 323.9 Solid Disk Handwheels Aluminum, for Position Indicators EN 000.9 / EN 000.13

Solid Disk Handwheels GN 323.9: Aluminum, for Position Indicators EN 000.9 / EN 000.13
Type: R - With revolving handle

Product description

These solid disk handwheels EN 323.9 have a recess in the hub to accept position indicators EN 000.9 or EN 000.13.

The pallet pin is screwed in and held in position with the hex lock nut.

The length of the locating pin l5 can be adjusted as required.

Specification

Wheel body
Aluminum

  • Hub machined
  • Rim
    • Turned on all sides
    • Radial and axial runout IT12
  • Powder coated
    Black, textured finish

Gear wheel
Plastic, Polyamide (PA)
Glass fiber reinforced


Screw for pallet pin
Steel blackened finish, injected


Revolving handle GN 798
Plastic, Polyamide (PA)

  • Black, matte finish
  • Steel spindle
    Zinc plated, blue passivated finish

RoHS

Accessory

Position Indicators EN 000.9 (Positive Drive, with Analog Display)
Position Indicators EN 000.13 (Positive Drive, with Digital / Analog Display)
Countersunk Washers GN 184 (for Axial Fixing)

Hide technical drawing
GN 323.9 Aluminum Solid Disk Handwheels, for Position Indicators EN 000.9 / EN 000.13 sketch

Part Options / Table

Bore code

BWithout keyway
KWith keyway

Type

AWithout revolving handle
RWith revolving handle
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2 H7
Bore
d3d4d5d6abl1l2 ≈l3l4l5HandleFor position indicators
EN 000.9
Size

EN 000.13
Size
3.150.3940.790.810.242.200.750.510.892.170.140.430.540.631.65-
3.940.3940.790.810.242.200.750.550.892.500.140.430.540.711.65-
4.920.4721.260.890.242.991.120.590.892.580.160.430.520.872.362.36
6.300.5511.261.000.243.071.120.710.932.810.160.470.480.942.362.36

Build & Price

Outside diameter d1
Bore code


Bore diameter d2
Type


Outside diameter d1
Bore code


Bore diameter d2
Type


Installation Instructions

  1. Turn spindle into the starting position (0 position).

  2. Set the length of the pallet pin and lock in place with hex nut. Make sure that the pin does not sit on the drill hole base after mounting the handwheel.

  3. Move the position indicator to the 0 position by turning the outer gear wheel.

  4. Hold the (unmounted) handwheel such that the hole for the gear pinion is in the “12 o‘clock“ position and turn the crown wheel until the pallet pin is in the recess bore at the machine body.

  5. Carefully insert the position indicator into the hand knob, making sure that the gear pinion engages in the crown wheel. The crown wheel may need to be readjusted slightly during this step. Secure the position indicator with the set screw, avoiding excessive tightening torque to prevent the housing from deforming.

  6. Place the handwheel onto the spindle and fix in place with the set screw.

7.Check by turning the handwheel to ensure that the starting position of the spindle and the 0 position of both pointers coincide.

If necessary, take out and readjust the position indicator.

GN 110 Cross Holes (Special Order) - Metric

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd1 / sd2 H11d3
Thread
Length l
Standard version
Length l
Handwheels DIN 950 / GN 949 up
to Ø 250 mm
672.5M 34.5-
893M 55.54.5
10113M 55.54.5
12134M 66.55.5
14154M 66.55.5
16175M 687
18195M 687
20215M 687
22236M 6109
24256M 6109
26276M 6109

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

GN 110 Cross Holes (Special Order) - Inch

f8ca6d28-dd73-48fa-98c4-bb48305c7686
Show / Hide columns
d1 / sd2 H11d3
Thread
Length l
1/43/326x320.188
5/161/810x320.2
3/81/810x320.2
1/25/321/4x200.25
9/165/321/4x200.25
5/83/161/4x200.312
11/163/161/4x200.312
3/43/161/4x200.312
13/161/41/4x200.375
11/45/16x180.375
1 1/161/45/16x180.375
1 1/181/45/16x180.375
1 1/141/45/16x180.375

The connection between the operating element and the shaft is often made by a cross pin or a grub screw. As a result, the user is faced with relatively high assembly costs since cross holes on operating elements are usually not readily available. Components with cross holes according to GN 110 are not only manufactured and supplied at very competitive prices but there is also no need for time-consuming design drawings. However, the geometrical shape of some operating elements does not allow the use of this standard. The d2 pin hole is intended for use with a spring pin.

To order cross hole GN 110, please call our sales team:
USA: +1-800-877-8351
Mexico: +52(81)2721-4021
Canada: +1-800-397-6993

Selected Part

Total (net)
US$94.82
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$94.82
5099US$86.92
100249US$79.02
≥ 250US$71.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.588 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 323.9-80-B10-AGN 323.9-80-K10-AGN 323.9-80-B10-RGN 323.9-80-K10-RGN 323.9-100-B10-AGN 323.9-100-K10-AGN 323.9-100-B10-RGN 323.9-100-K10-RGN 323.9-125-B12-AGN 323.9-125-K12-AGN 323.9-125-B12-RGN 323.9-125-K12-RGN 323.9-160-B14-AGN 323.9-160-K14-AGN 323.9-160-B14-RGN 323.9-160-K14-R

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback