GN 722.3 Cam Action Indexing Plungers Stainless Steel, Lock-Out, with Mounting Flange

Cam Action Indexing Plungers GN 722.3: Stainless Steel, Lock-Out, with Mounting Flange
Type: R - Right indexing cam
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

With cam action indexing plungers GN 722.3, the latch pin is withdrawn over the cam of the body by rotating the lever arm 180°. If the latch pin may need to be retracted periodically, the notch allows for safe positioning while the latch pin is held in the retracted position. The A4 stainless steel version is suitable for use in particularly aggressive environments.

The dimensional tolerances between latch pin and body are selected so that the functional reliability is guaranteed even with rough applications or in case of contamination.

For fastening, slotted or hexagonal mounting holes allow the use of socket cap screws DIN 912 and hex screws or nuts according to DIN 931 or DIN 934.

Specification

  • Body
    Stainless steel precision castingA4 AISI 316

  • Lever arm
    Stainless steel precision castingA4 AISI 316

  • Latch pin
    Stainless steel AISI 316

  • Spring
    Stainless steel AISI 316Ti

RoHS

Accessory

Locating Bushings GN 412.2
Locating Bushings GN 412.4 (Stainless Steel)

Hide technical drawing
GN 722.3 Stainless Steel Cam Action Indexing Plungers, Lock-Out, with Mounting Flange sketch

Part Options / Table

Type

LLeft indexing cam
RRight indexing cam
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.002 / -0.01
Bore +0.004 / +0.012
s+0.012d2 +0.008h1h2h3k1k2k3l1 ≈l2l3l4l5mA/F
in mm
Spring load ≈
Initial

End
0.3150.790.2400.2400.300.060.390.300.710.472.130.551.381.461.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.3940.790.2400.2400.300.060.390.300.710.472.130.551.381.461.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.4720.790.2400.2400.300.060.390.300.710.472.130.551.381.461.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.5510.790.2400.2400.300.060.390.300.710.472.130.551.381.461.891.34103.15 lbf (14 N)7.87 lbf (35 N)
0.6301.180.3980.3980.590.200.590.551.340.393.270.792.132.173.152.17174.95 lbf (22 N)15.74 lbf (70 N)
0.7871.180.3980.3980.590.200.590.551.340.393.270.792.132.173.152.17174.95 lbf (22 N)15.74 lbf (70 N)

Build & Price

Pin diameter d1
Square s
Type


Material

Pin diameter d1
Square s
Type


Material

Selected Part

Total (net)
US$45.97
In Stock: 6
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$45.97
5099US$42.14
100249US$38.31
≥ 250US$34.47
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.352 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 722.3-8-20-L-A4GN 722.3-8-20-R-A4GN 722.3-10-20-L-A4GN 722.3-10-20-R-A4GN 722.3-12-20-L-A4GN 722.3-12-20-R-A4GN 722.3-14-20-L-A4GN 722.3-14-20-R-A4GN 722.3-16-30-L-A4GN 722.3-16-30-R-A4GN 722.3-20-30-L-A4GN 722.3-20-30-R-A4

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback