GN 817.6 Indexing Plungers Stainless Steel, with Sensor for Position Monitoring

Indexing Plungers GN 817.6: Stainless Steel, with Sensor for Position Monitoring
Type: EC - Lock-out, with position monitoring
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Indexing plungers GN 817.6 with sensor for position monitoring allow for electronic monitoring of the plunger pin state. For this purpose, a magnet is integrated into the plunger pin that switches the sensor upon engaging after approx. 2/3 of the locking distance l1.

The sensor electronics then outputs a high signal, e.g. to a machine control, and indicates this switch state with an LED on the sensor.

To prevent faults, no external magnetic fields should be acting on the indexing plunger. The indexing plungers GN 817.6 are delivered with enclosed sensor (not installed), sensor clip, Allen® wrench and hex nut.

Specification

  • Threaded body
    Stainless steel AISI 303
    Plunger pin chemically nickel plated

  • Knob
    Plastic
    Technopolymer (Polyamide PA)
    • Black, matte finish
    • Not removable

  • Magnet
    Hard ferrite

  • Sensor / sensor clip
    Plastic
    Technopolymer (Polyamide PA)
    Black, matte finish

  • Cable (outer sheath)
    Polyurethane PUR, black

  • Hex nut DIN 439 B / ISO 8675
    Stainless steel A2

RoHS

Hide technical drawing
GN 817.6 Stainless Steel Indexing Plungers, with Sensor for Position Monitoring sketch

Part Options / Table

Type

EBNon lock-out, with position monitoring
ECLock-out, with position monitoring

Connection type

SPlug
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001/-0.002
Bore +0.001
l1l5
Cable length
in meters
d2d3d4kl2l3l4A/FSpring load ≈
Inital

End
0.1570.240.5M 8 x 10.630.080.551.630.630.450.390.90 lbf (4 N)2.81 lbf (12.5 N)
0.1970.310.5M 10 x 10.750.080.631.830.710.490.471.12 lbf (5 N)4.05 lbf (18 N)
0.2360.350.5M 12 x 1.50.910.080.792.150.870.490.551.35 lbf (6 N)5.62 lbf (25 N)
0.3150.470.5M 16 x 1.51.100.080.942.541.020.570.671.91 lbf (8.5 N)6.29 lbf (28 N)
0.3940.470.5M 16 x 1.51.100.080.942.541.020.570.672.14 lbf (9.5 N)8.54 lbf (38 N)
0.4720.590.5M 20 x 1.51.300.081.123.071.300.650.872.59 lbf (11.5 N)8.99 lbf (40 N)
0.6300.790.5M 24 x 21.300.081.123.351.500.731.062.92 lbf (13 N)12.14 lbf (54 N)

Build & Price

Pin diameter d1
Stroke l1
Thread d2
Type


Connection type

Cable length (in meters) l5
Pin diameter d1
Stroke l1
Thread d2
Type


Connection type

Cable length (in meters) l5

Electrical Properties of the Sensor

Output function

Normally open (NO)

Switch output

PNP

GN 817.6 Skizze 1

Supply voltage

10 - 30 V DC

Continuous current Ia

≤ 100 mA

Connection type
Plug (S)

3-pole plug M8x1,
freely rotating with knurled screw connection, with PUR cable 0.5 m

GN 817.6 Skizze 2

Protection class

IP 67

Switching frequency

1,000 Hz

Power consumption

≤ 8 mA

Voltage drop

≤ 2.5 V

Protection class

III

Response sensitivity

2.8 mT

Temperature range

-13 °F to + 167 °F (-25 °C to +75 °C)

Shock and vibration resistance

30 g, 11 ms / 10 - 55 Hz, 1 mm

EMC

According to EN 60947-5-2

Reverse polarity protection

Yes

Short-circuit protection

Yes

**Activation impulse
**suppression

Yes

Approvals,
conformity declarations

CE marking

Assembly Instruction

GN 817.6 Skizze 3

The position of the sensor cable can be freely determined when installing the sensor clip.

Installation steps:

  1. Insert the sensor into the sensor clip from the side.
  2. Tighten the hex socket screw of the sensor.
  3. Clip the sensor clip into the ring slot of the indexing plunger in any orientation and then adjust the direction by turning, if necessary.

Selected Part

Total (net)
US$144.19
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$144.19
2549US$132.17
5099US$120.16
≥ 100US$108.14
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.059 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 817.6-4-6-M8x1-EB-S-0,5GN 817.6-4-6-M8x1-EC-S-0,5GN 817.6-5-8-M10x1-EB-S-0,5GN 817.6-5-8-M10x1-EC-S-0,5GN 817.6-6-9-M12x1,5-EB-S-0,5GN 817.6-6-9-M12x1,5-EC-S-0,5GN 817.6-8-12-M16x1,5-EB-S-0,5GN 817.6-8-12-M16x1,5-EC-S-0,5GN 817.6-10-12-M16x1,5-EB-S-0,5GN 817.6-10-12-M16x1,5-EC-S-0,5GN 817.6-12-15-M20x1,5-EB-S-0,5GN 817.6-12-15-M20x1,5-EC-S-0,5GN 817.6-16-20-M24x2-EB-S-0,5GN 817.6-16-20-M24x2-EC-S-0,5

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback