GN 617 Indexing Plungers Steel, with Plastic Knob, Non Lock-Out

Photo

GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: ST - Steel
Type: A - With knob, without lock nut
Material: ST - Steel
Type: A - With knob, without lock nut
GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: ST - Steel
Type: A - With knob, without lock nut GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: ST - Steel
Type: AK - With knob, with lock nut GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: ST - Steel
Type: G - With threaded stem, without lock nut GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out Material: ST - Steel
Type: GK - With threaded stem, with lock nut

Product description

Information

Indexing plungers GN 617 are standard components used for a wide range of indexing applications.

Type G and GK with threaded stem are for applications where a special knob or attachment is required, or for such cases where the spindle is linked directly to an operating mechanism.

Specification

Threaded body
Steel, blackened finish


Plunger pin
Steel, hardened


Knob
Plastic
Technopolymer (Polyamide PA)

  • Temperature resistant up to 230 °F (110 °C)
  • Black, matte finish
  • Not removable

Lock nut

  • Inch size
    ANSI/ASME B18.2.2
    Steel, blackened finish
  • Metric size
    DIN 439 B / ISO 8675
    Steel, blackened finish

RoHS

Accessory

Mounting Blocks GN 412.1
Locating Bushings GN 412.2
Spacer Bushings GN 609.5

Technical drawing

3D
Hide technical drawing
GN 617 Steel Indexing Plungers, with Plastic Knob, Non Lock-Out sketch

Part Options / Table

Type

AWith knob, without lock nut
AKWith knob, with lock nut
GWith threaded stem, without lock nut
GKWith threaded stem, with lock nut
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
d2
Thread
d3d4
Thread
el1 ≈l2l3l4l5
min.
l6l7A/FSpring load ≈
Initial

End
0.1973/8 x 240.83M 50.541.770.200.670.200.590.24-0.471.57 lbf (7 N)3.82 lbf (17 N)
0.2361/2 x 130.98M 60.642.150.240.790.240.670.39-0.552.02 lbf (9 N)5.40 lbf (24 N)
0.3155/8 x 111.22M 80.862.720.311.020.310.830.47-0.752.47 lbf (11 N)6.74 lbf (30 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pin -0.001 / -0.002
Bore +0.001
d2
Thread
d3d4
Thread
el1 ≈l2l3l4l5
min.
l6l7A/FSpring load ≈
Initial

End
0.197M 10 x 10.83M 50.541.770.200.670.200.590.240.180.471.57 lbf (7 N)3.82 lbf (17 N)
0.236M 12 x 1.50.98M 60.642.150.240.790.240.670.390.310.552.02 lbf (9 N)5.40 lbf (24 N)
0.315M 16 x 1.51.22M 80.862.720.311.020.310.910.470.390.752.47 lbf (11 N)6.74 lbf (30 N)
0.394M 20 x 1.51.22M 81.003.150.391.300.391.180.470.470.874.27 lbf (19 N)10.12 lbf (45 N)

Build & Price

3D Product Configurator
Pin diameter d1
Thread d2

Inch


Metric


Type




Selected Part

Total US Dollars (net)
$10.82
In Stock: 2531
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$10.82
100249$9.92
250499$9.02
≥ 500$8.11
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.039 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.