Filetage (de - à)
Filetage
gamme
M 6 x 1
1/4 NPT
M 8 x 1
3/8 NPT
G 1/8
R 1/8
M 10 x 1
M 10 x 1,5
M 12 x 1,5
1/2 NPT
G 1/4
R 1/4
M 14 x 1,5
M 16 x 1,5
G 3/8
R 3/8
M 18 x 1,5
3/4 NPT
R 1/2
M 20 x 1,5
G 1/2
M 22 x 1,5
M 24 x 1,5
M 25 x 1,5
M 26 x 1,5
G 3/4
M 27 x 1,5
M 27 x 2
R 3/4
R 1
M 30 x 1,5
M 33 x 1,5
M 33 x 2
G 1
M 35 x 1,5
M 36 x 1,5
M 40 x 1,5
G 1 1/4
R 1 1/4
M 42 x 1,5
M 42 x 2
M 45 x 1,5
G 1 1/2
R 1 1/2
M 48 x 1,5
M 48 x 2
G 2
M 6 x 1
1/4 NPT
M 8 x 1
3/8 NPT
G 1/8
R 1/8
M 10 x 1
M 10 x 1,5
M 12 x 1,5
1/2 NPT
G 1/4
R 1/4
M 14 x 1,5
M 16 x 1,5
G 3/8
R 3/8
M 18 x 1,5
3/4 NPT
R 1/2
M 20 x 1,5
G 1/2
M 22 x 1,5
M 24 x 1,5
M 25 x 1,5
M 26 x 1,5
G 3/4
M 27 x 1,5
M 27 x 2
R 3/4
R 1
M 30 x 1,5
M 33 x 1,5
M 33 x 2
G 1
M 35 x 1,5
M 36 x 1,5
M 40 x 1,5
G 1 1/4
R 1 1/4
M 42 x 1,5
M 42 x 2
M 45 x 1,5
G 1 1/2
R 1 1/2
M 48 x 1,5
M 48 x 2
G 2